Публікуйте свої продукти
Flanged Branch 45°
Nordfab Ducting

Flanged Branch 45°

Nordfab manufactures ducting for use in dust, mist, and fume collection systems.

Our Flanged Branches (sometimes called “wyes” or “laterals”) are standard with industry-standard Angle Flanges on both ends, the flanges are retained via a vanstone lip so that bolt holes can easily be aligned with those on existing flanged connections.

  • 45º branch item numbers below, available with 30° angle
  • When ordering, specify A, B, C.A – C ≥ C – B
  • Use the following formula to determine length: L = C X 2 + 15"
  • Use formula above to determine if a reducer is needed at C end.
  • Available in galvanized steel and 304SS (as shown below) or optional 316SS or carbon steel
  • Available with QF ends in diameters up to 24", flanged diameters up to 72", and other end types
  • Optional gauges 18, 16, 14, 12 and 10
  • Flange gaskets available

Contact Nordfab or your local Nordfab dealer for assistance with branch configurations, optional end types, larger sizes, and material / gauge options.

Специфікація
  • A. General Fabrication Requirements: Comply with SMACNA's "HVAC Duct Construction Standards - Metal and Flexible," Ch. 3, "Round, Oval, and Flexible Duct," based on indicated static-pressure class unless otherwise indicated.

    1. Construct ducts of galvanized sheet steel unless otherwise indicated. 304SS Optional.
    2. Basis-of-Design Product: Subject to compliance with requirements, provide Nordfab Ducting, LLC; Quick Fit (QF) Duct.

      B. Connection Joints: Joint types are fabricated in accordance with SMACNA's "HVAC Duct Construction Standards - Metal and Flexible," for static-pressure class, applicable sealing requirements, materials involved, duct-support intervals, and other provisions in SMACNA's "HVAC Duct Construction Standards - Metal and Flexible."

      1. Quick Fit Joints in Ducts 3 to 24 inches (76 to 510 mm) in diameter. Flange: Optional.
      2. Flanged Joints in All Ducts Greater than 24 inches (610 mm) in diameter.

      C. Longitudinal Seams: Seam types are fabricated in accordance with SMACNA's "HVAC Duct Construction Standards - Metal and Flexible," Figure 3-2, "Round Duct Longitudinal Seams," for static-pressure class, applicable sealing requirements, materials involved, duct-support intervals, and other provisions in SMACNA's "HVAC Duct Construction Standards - Metal and Flexible."

      1. Fabricated round ducts 3 to 24 inches (76 to 510 mm) in diameter to have laser-welded or plasma-welded longitudinal seams.
      2. Fabricated round ducts above 24 inches (610 mm) in diameter to have plasma-welded longitudinal seams.
    Технічна специфікація
    • Унікальний номерus-flanged-branch-45-degree
    • Сімейство продуктівFlanged Ducting
    • Група продуктівBranches
    • ТипObject (single object)
    • Дата публікації2024-05-08
    • Номер видання1
    Пов'язані
    • Матеріал основнийGalvanized steel
    • Матеріал допоміжнийStainless steel 304
    • Розроблено вСполучені Штати
    • Виготовлено вСполучені Штати
    Класифікація
    • Категорія BIMobjectHVAC - Dust Collection
    • Класифікація IFCDuct Fitting
    • Код за ETIMEG015540
    • Назва за ETIMFittings, flanges and connectors
    • Код Uniclass 2015Pr_65_65_25
    • Опис Uniclass 2015Ductwork and fittings
    • Код CSI MasterFormat 201423 31 13.19
    • Заголовок CSI MasterFormat 2014Metal Duct Fittings
    • Номер OmniClass23-33 49 00
    • Заголовок OmniClassHVAC Ductwork

    Доступність регіону

    Північна Америка
    Беліз
    Бермудські Острови
    Британські Віргінські острови
    Канада
    Коста-Рика
    Мексика
    Панама
    Пуерто-Рико
    Сен-Мартен
    Сполучені Штати

    Схожі продукти