Публікуйте свої продукти
QF Pipe 18 Gauge
Nordfab Ducting

QF Pipe 18 Gauge

Nordfab manufactures ducting for use in dust, mist, and fume collection systems. Contaminated air is conveyed from machinery or processes through QF Pipe and other Quick-Fit ducting to a collector / filter, resulting in cleaner air in workspaces.

Nordfab’s Quick-Fit® (QF) Pipe clamps together in seconds without welds, bolts, screws, flanges, special tools, precise measurements or specialized skills. Specify 18ga when required by your application. QF Pipe has a laser welded seam and rolled ends for use with Quick-Fit Clamps.

  • Available in Galvanized steel and 304SS (as shown below) or optional 316SS or carbon steel
  • Available with flanged ends in diameters up to 72", and other various end types
  • Optional gauges 22ga, 20ga 16ga, 14ga, 12ga and 10ga.

Contact Nordfab or your local Nordfab dealer for assistance with larger sizes and material / gauge options.

Quick-Fit has been used in a wide variety of applications, wherever dust collection or fine particulate transfer is required. Quick-Fit saves time and money on installation, is easy to clean out, is adaptable to existing ductwork, and is easily re-used during shop floor reconfigurations. Learn more about why Quick-Fit may be the best solution for you.

Специфікація
  • A. General Fabrication Requirements: Comply with SMACNA's "HVAC Duct Construction Standards - Metal and Flexible," Ch. 3, "Round, Oval, and Flexible Duct," based on indicated static-pressure class unless otherwise indicated.

    1. Construct ducts of galvanized sheet steel unless otherwise indicated. 304SS Optional.
    2. Basis-of-Design Product: Subject to compliance with requirements, provide Nordfab Ducting, LLC; Quick Fit (QF) Duct.

      B. Connection Joints: Joint types are fabricated in accordance with SMACNA's "HVAC Duct Construction Standards - Metal and Flexible," for static-pressure class, applicable sealing requirements, materials involved, duct-support intervals, and other provisions in SMACNA's "HVAC Duct Construction Standards - Metal and Flexible."

      1. Quick Fit Joints in Ducts 3 to 24 inches (76 to 510 mm) in diameter. Flange: Optional.
      2. Flanged Joints in All Ducts Greater than 24 inches (610 mm) in diameter.

      C. Longitudinal Seams: Seam types are fabricated in accordance with SMACNA's "HVAC Duct Construction Standards - Metal and Flexible," Figure 3-2, "Round Duct Longitudinal Seams," for static-pressure class, applicable sealing requirements, materials involved, duct-support intervals, and other provisions in SMACNA's "HVAC Duct Construction Standards - Metal and Flexible."

      1. Fabricated round ducts 3 to 24 inches (76 to 510 mm) in diameter to have laser-welded or plasma-welded longitudinal seams.
      2. Fabricated round ducts above 24 inches (610 mm) in diameter to have plasma-welded longitudinal seams.
    Технічна специфікація
    • Унікальний номерus-qf-pipe-18ga
    • Сімейство продуктівQuick-Fit Clamp Together Ducting
    • Група продуктівPipe & Clamps
    • ТипObject (single object)
    • Дата публікації2024-05-09
    • Номер видання1
    Пов'язані
    • Матеріал основнийGalvanized steel
    • Розроблено вUnited States
    • Виготовлено вUnited States
    Класифікація
    • Категорія BIMobjectHVAC - Dust Collection
    • Класифікація IFCDuct Fitting
    • Код за ETIMEG015540
    • Назва за ETIMFittings, flanges and connectors
    • Код Uniclass 2015Pr_65_65_25
    • Опис Uniclass 2015Ductwork and fittings
    • Код CSI MasterFormat 201423 31 13.19
    • Заголовок CSI MasterFormat 2014Metal Duct Fittings
    • Номер OmniClass23-33 49 00
    • Заголовок OmniClassHVAC Ductwork

    Доступність регіону

    Північна Америка
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Collectivity of Saint Martin
    Costa Rica
    Mexico
    Panama
    Puerto Rico
    United States

    Схожі продукти

    Бібліотека продуктів BIMobject

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit