Публікуйте свої продукти
Nuheat F1506 Under Floor Heating Mat 120v 60in x 24in
Nuheat

Nuheat F1506 Under Floor Heating Mat 120v 60in x 24in

Standard Mats are the thinnest and easiest to install.

Standard Mats are only 1/8” thick and eliminates the need to configure the heating wires during installation. Standard Mats come in over 70 sizes of squares and rectangles of various dimensions. Simply pick the size of the mat(s) that fits the desired heating area. Because the heating wire is embedded in the Standard Mat and does not need to be configured during installation, the heat coverage is guaranteed to be consistent throughout the desired heating area.

As Featured on Amazon.com

Специфікація
  • Technical Info:

    Material: Consist of a single-conductor tinned copper braided heating wire sandwiched in a pre-configured pattern between durable, two porous layers of fabric.

    Operating Voltage: 120 V, 208 V, and 240 V.

    Power Output: 12 watts per square foot.

    Maximum Continuous Exposure Temperature: 194°F (90°C).

    Heating Cable: Single wire with ground braid outer layer.

    Cold Lead: 2-wire, 18 AWG plus ground braid layer; 10 ft (3m) length.

Технічна специфікація
  • Унікальний номерNuheat-F1506-Under-Floor-Heating-Mat-120v-60in-x-24in
  • Сімейство продуктівRadiant Heat
  • Група продуктівUnder Floor Mat
  • ТипDocumentation (info)
  • Дата публікації2019-02-27
  • Номер видання1
Пов'язані
  • Розроблено вСполучені Штати
Класифікація
  • Категорія BIMobjectПідлогове покриття - Underlay
  • Назва UNSPSCHeating equipment and parts and accessories
  • Код UNSPSC401018
  • Код CSI MasterFormat 201423 83 00
  • Заголовок CSI MasterFormat 2014Radiant Heating Units
  • Номер OmniClass23-33 15 15
  • Заголовок OmniClassSpecialized Surface Heating Products

Доступність регіону

Північна Америка
Сполучені Штати