Публікуйте свої продукти
Nuheat Membrane Large Roll 161sqft
Nuheat Membrane Large Roll 161sqft
    Nuheat

    Nuheat Membrane Large Roll 161sqft

    Membrane is a tile underlayment and uncoupling membrane.

    Membrane can replace a second layer of plywood/concrete board and reduces the risk of tile cracks caused by movement in the flooring assembly. When integrated with Cable, the Membrane system is a best-in-class integrated uncoupling, waterproofing, and floor heating solution. Membrane eases the installation of Cable by simplifying the installation process.

    As Featured on Amazon.com

    Специфікація
    • Technical Info:

      Material: Membrane is a polypropylene sheet that is thermo-bonded to a non-woven polypropylene fabric on the underside. It is 0.22 inches thick, 39 inches wide and weighs 840 grams/m².

      Operating Voltage: 120 V, 208 V, and 240 V.

      Power Output: 10 - 15 watts per square foot depending on wire spacing.

      Our recommended spacing is alternating 2-3-2 pillar spacing which produces 12 watts/sqft. If you are installing over a concrete slab and require more heat, we recommend using 2-pillar spacing which produces 15 watts/sqft.

      Maximum Continuous Exposure Temperature: 194°F (90°C). 

      Heating Cable: 2-wire, grounded, twisted air with PVC outer jacket.

      Cold Lead: 2-wire, 16-18 AWG plus ground braid layer; 10 ft (3m) length.

    Технічна специфікація
    • Унікальний номерNuheat-Membrane-Large-Roll-161sqft
    • Сімейство продуктівRadiant Heat
    • Група продуктівUnder Floor Membrane
    • ТипDocumentation (info)
    • Дата публікації2019-02-27
    • Номер видання1
    Пов'язані
    • Розроблено вСполучені Штати
    Класифікація
    • Категорія BIMobjectПідлогове покриття - Underlay
    • Назва UNSPSCHeating equipment and parts and accessories
    • Код UNSPSC401018
    • Код CSI MasterFormat 201423 83 00
    • Заголовок CSI MasterFormat 2014Radiant Heating Units
    • Номер OmniClass23-33 15 15
    • Заголовок OmniClassSpecialized Surface Heating Products

    Доступність регіону

    Північна Америка
    Сполучені Штати