Публікуйте свої продукти
ERICO DT Panel Protectors
ERICO DT Panel Protectors
ERICO DT Panel Protectors
    nVent

    ERICO DT Panel Protectors

    The nVent ERICO DTX Series of Surge Protective Devices (SPD) features a cUL 1449 listing and provides premium protection against damaging transients and surge currents, particularly in Type 1 and Type 2 locations. The innovative design allows for installation either on the line or load of the service panels and removes the need for circuit breakers (B Version Only).

    The nVent ERICO DTX series offers options to support a 120 - 240 kA per phase surge rating, which is well suited for category C locations and ideal for applications including service entrances, distribution, branch panels, MCC, lighting panels, HVAC, and more. The nVent ERICO DTX series also features a NEMA®-4X enclosure rating, making it suitable for outdoor applications.

    Специфікація
    • Please see our website for detailed information about the specifications of the individual products.

    Технічна специфікація
    • Унікальний номерnvent-erico-dt-panel-protectors
    • Сімейство продуктівnVent ERICO
    • Група продуктівSurge Protection
    • ТипDigital Inventory (Products)
    • Дата публікації2025-03-05
    • Номер видання1
    Посилання
    Класифікація
    • Категорія BIMobjectЕлектричні - Controls
    • Код за ETIMEG000021
    • Назва за ETIMEarthing, lightning and surge protection
    • Код CSI MasterFormat 201426 43 00
    • Заголовок CSI MasterFormat 2014Surge Protective Devices
    • Номер OmniClass23-35 39 17
    • Заголовок OmniClassSurge Protection Devices