Публікуйте свої продукти
Haven One Office Phone Booth
Haven One Office Phone Booth
Haven One Office Phone Booth
Haven One Office Phone Booth
    Office Acoustics

    Haven One Office Phone Booth

    A compact and ergonomically designed booth, making it the perfect fit for any workspace.

    Designed with durability and sustainability in mind, it features a lightweight yet robust structure crafted from premium materials, ensuring high performance without compromise. The interior is thoughtfully made of sound-absorbing PET panels with low maintenance hardwearing and durable carpeting, making it both practical and functional.

    The booth’s scratch-resistant oak veneer panels add a touch of elegance and the glass panels on both sides ensure plenty of natural light accompanies the stylish design.

    Haven One also includes built-in features such as a durable oak shelf with an integrated power outlet to meet everyday office needs.

    Специфікація
    • Dimensions & Weight

      Exterior:
      H: 2250mm W: 1000mm D: 1000mm / H: 88.6" W: 39.4" D: 39.4"

      Interior:
      H: 2020mm W: 910mm D: 910mm / H: 79.5" W: 35.8" D: 35.8" ​​

      Total Weight: 261 kg / 575 lbs

      Soundproofing:
      Class B According to ISO 23351-1

      Lighting:
      Dual LED system with a main unit and two light strips. 4000K colour temperature, up to 500 lux on the tabletop.

      Sensor:
      High sensitivity PIR sensor technology for automatic activation and deactivation of the main light and ventilation.

      Ventilation:
      Maximum theoretical airflow of 242 m3/h, provided by a quiet dual unit ventilation system.

    Технічна специфікація
    • Унікальний номерHaven-One-Office-Phone-Booth
    • Сімейство продуктівOffice Phone Booths
    • Група продуктівThe Haven One Phone Booth
    • ТипObject (single object)
    • Дата публікації2025-10-03
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийMDF
    • Матеріал допоміжнийGlass
    • Розроблено вUnited Kingdom
    • Виготовлено вBulgaria
    Класифікація
    • Категорія BIMobjectмеблі - Офісна кабіна

    Доступність регіону

    Європа Північна Америка