Публікуйте свої продукти
OFM 33378 Core Collection Edge Series 78" Modern Wood Conference Table
OFM 33378 Core Collection Edge Series 78" Modern Wood Conference Table
OFM 33378 Core Collection Edge Series 78" Modern Wood Conference Table
    OFM

    OFM 33378 Core Collection Edge Series 78" Modern Wood Conference Table

    OFM 33378 Core Collection Edge Series 78" Modern Wood Conference Table.

    The industrial vibe of the Edge Series is designed with function, style, and durability in mind. This 78" conference table will bring modern elegance to your office or work space. The simplicity of the design also complements any living space and can be used as a minimalistic dining table. The 2" thick elm wood top with a walnut stain and the natural texture of weaving knots in the wood give a timeless accent. 10 gauge steel legs with a full steel frame provides an extremely durable structure and adjustable leveling glides on all four legs keep the table in place to ensure no damage is done to the flooring. The earthy homage of this large table is a perfect addition to any space and is backed by the OFM Limited Lifetime Warranty.

    CONFERENCE TABLE: Strategically engineered to compliment both an office, and a living space; the simple neutral style of these tables are timeless and will bring an industrial accent to any space.
    MODERN DESK: This conference table is designed to be versatile. The earthy homage these tables provide will accentuate and adorn anything else belonging in the space.
    DURABLE OFFICE FURNTURE: Utilizing the 10-gauge steel legs with an Antique Brown finish, and the 2” thick wood edge, structures your space with an industrial look.
    WOOD TABLE: Layer in the warmth with the solid elm wood top with walnut stain. The texture and design of weaving the knots in the wood will flawlessly flow into any space.
    DESK with WARRANTY: Stability is a priority, which is why the desk is manufactured with a full steel frame. Backed by the OFM Limited Lifetime Warranty.

    As Featured on Amazon.com

    Специфікація
    • Interior Leg Space: 67" W x 27" H
      Overall Depth: 39.50"
      Overall Height: 30"
      Overall Width: 78.50"
      Assembled Product Weight: 155 lbs
      Carton Size: 5" H x 43" W x 82" L
      Carton Cube: 10.202546
      Ship Weight: 162
      LTL Class: 70
      LTL NMFC Code: 82103
      Harmonized Tariff Code: 9403.90.8061
      Ground Shippable: No

    Технічна специфікація
    • Унікальний номерOFM-33378-Core-Collection-Edge-Series-78in-Modern-Wood-Conference-Table
    • Сімейство продуктівFurniture
    • Група продуктівTables
    • ТипDocumentation (info)
    • Дата публікації2019-01-28
    • Номер видання1
    • Висота (у дюймах)30
    • Ширина (у дюймах)78.5
    • Глибина (у дюймах)39.5
    Посилання
    Пов'язані
    • Матеріал основнийWood
    • Матеріал допоміжнийSteel
    • Розроблено вUnited States
    Класифікація
    • Категорія BIMobjectмеблі - Столи
    • Назва UNSPSCFurniture and Furnishings
    • Код UNSPSC56
    • Код CSI MasterFormat 201412 51 23
    • Заголовок CSI MasterFormat 2014Office Tables
    • Номер OmniClass23-21 13 00
    • Заголовок OmniClassRetail and Office Equipment and Furnishings

    Доступність регіону

    Північна Америка
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit