Публікуйте свої продукти
Duna Collection - Outdoor Furniture Seating
Duna Collection - Outdoor Furniture Seating
Duna Collection - Outdoor Furniture Seating
Duna Collection - Outdoor Furniture Seating
Duna Collection - Outdoor Furniture Seating
Duna Collection - Outdoor Furniture Seating
Duna Collection - Outdoor Furniture Seating
Duna Collection - Outdoor Furniture Seating
Duna Collection - Outdoor Furniture Seating
Duna Collection - Outdoor Furniture Seating
    OGO Furniture

    Duna Collection - Outdoor Furniture Seating

    Outdoor collection from ogo Furniture, chaise lounge available in two different sizes and a wide range of colors, with auxiliar pouf and table. DUNA is here to stay and transform your spaces into a place where time passes more slowly. The adaptability of the ever-changing dunes is an inspiration for DUNA. You can sit or recline and lie back to give you a moment of rest. Designed by OGO Team
    Специфікація
    • Product family composed of two different products, positions and their corresponding sizes: DSLM & DSLL and DTL & DPXL Outdoor chaise lounge, comfortable, pleasantly textured. Available in a wide range of colors, including a catalog image within the parameters of the family and the possibility of changing the color by means of the "Color Variant" parameter. Measures (mm/inches) : -DSML ( 15 KG ) Width: 750 / 29,53" Length: 1200 / 47,24" Height: 800 / 31,50" -DSLL ( 18 KG ) Width: 750 / 29,53" Length: 1600 / 62,99" Height: 800 / 31,50" -DTL ( 3 KG ) Width: 520 / 20,47" Length: 375 / 14,76" Height: 36 / 14,17" -DPXL ( 4 KG ) Width: 520 / 20,47" Length: 750 / 29,53" Height: 36 / 14,17"
    Технічна специфікація
    • Унікальний номерpouf-seating-duna-ogo-furniture-outdoor
    • Сімейство продуктівDuna
    • Група продуктівOutdoor chaiselounge
    • ТипObject (single object)
    • Дата публікації2024-02-12
    • Номер видання1
    Пов'язані
    • Матеріал основнийPolyester
    • Матеріал допоміжнийPolyurethane
    • Розроблено вІспанія
    • Виготовлено вІспанія
    Класифікація
    • Категорія BIMobjectмеблі - Дивани
    • Класифікація IFCFurniture
    • Код за ETIMEG017960
    • Назва за ETIMFurniture
    • Код Uniclass 2015Pr_40_50_12
    • Опис Uniclass 2015Chairs, seats and benches
    • Код CSI MasterFormat 201412 52 00
    • Заголовок CSI MasterFormat 2014Seating
    • Номер OmniClass23-11 29 13
    • Заголовок OmniClassExterior Seating

    Схожі продукти

    4.4 з 5 зірок 4.4 (83)
    4.3 з 5 зірок 4.3 (171)
    4.6 з 5 зірок 4.6 (31)
    4.4 з 5 зірок 4.4 (39)
    4.1 з 5 зірок 4.1 (35)
    4.4 з 5 зірок 4.4 (70)