Публікуйте свої продукти
Mandarina XL/XXL - Outdoor Furniture Pouf
Mandarina XL/XXL - Outdoor Furniture Pouf
Mandarina XL/XXL - Outdoor Furniture Pouf
Mandarina XL/XXL - Outdoor Furniture Pouf
Mandarina XL/XXL - Outdoor Furniture Pouf
Mandarina XL/XXL - Outdoor Furniture Pouf
Mandarina XL/XXL - Outdoor Furniture Pouf
Mandarina XL/XXL - Outdoor Furniture Pouf
Mandarina XL/XXL - Outdoor Furniture Pouf
    OGO Furniture

    Mandarina XL/XXL - Outdoor Furniture Pouf

    Outdoor pouf from OGO Furniture, comfortable, with a pleasant texture.

    Light, fluffy, original and fun. With such description it could be no other than our Mandarinas. A cozy and cheerful detail that will bring life to any space, whether indoors or outdoors. This seat –which is available in different sizes and colors–, offers more possibilities than ever before.

    Designed by Nacho Timón

    You can use our products to plan your project and generate rendered images of them without any problem, but you have to take into account that OGO FURNITURE products are protected by industrial and intellectual property, you can not make modifications in the 3D and you must give credit to the brand.If you have any questions or request for quotation, I would appreciate if you could write us an email to design@ogofurniture.com
    Best regards. The OGO FURNITURE team.

    Специфікація
    • Product family comprising two different sizes of Mandarina: MXL and MXXL, as well as the Compact Mandarina which present the Silvertex fabric instead of AGORA 3D and a compact interior. Exterior pouf, comfortable, with a pleasant texture. Available in a wide range of colors, including an image of the catalog inside the family parameters. Measures (mm/inches) : -MXL ( 3 KG ) Width: 600 / 23,6" Depth: 600 / 23,6" Height: 380 / 15" -MXXL ( 3,5 KG ) Width: 700 / 27,6" Depth: 700 / 27,6" Height: 430 / 17" -M Compact ( 7 KG ) Width: 700 / 27,6" Depth: 700 / 27,6" Height: 430 / 17"
    Технічна специфікація
    • Унікальний номерpouf-seating-mandarina-ogo-furniture-outdoor
    • Сімейство продуктівMandarina
    • Група продуктівOutdoor pouf
    • ТипObject (single object)
    • Дата публікації2024-01-04
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийAcrylic
    • Матеріал допоміжнийPolystyrene (EPS)
    • Розроблено вІспанія
    • Виготовлено вІспанія
    Класифікація
    • Категорія BIMobjectмеблі - Стільці, табурети та лавки
    • Класифікація IFCFurniture
    • Код за ETIMEG017960
    • Назва за ETIMFurniture
    • Код Uniclass 2015Pr_40_50_12
    • Опис Uniclass 2015Chairs, seats and benches
    • Код CSI MasterFormat 201412 52 00
    • Заголовок CSI MasterFormat 2014Seating
    • Номер OmniClass23-11 29 13
    • Заголовок OmniClassExterior Seating
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
    3.4 з 5 зірок 3.4 (13)
    4.6 з 5 зірок 4.6 (35)
    4.5 з 5 зірок 4.5 (17)