Публікуйте свої продукти
TracPipe® System | Stub Out Meter
TracPipe® System | Stub Out Meter
TracPipe® System | Stub Out Meter
    OmegaFlex

    TracPipe® System | Stub Out Meter

    TracPipe® System is OmegaFlex’s enhanced flexible gas piping system engineered to reduce lightning‑related damage through its patented conductive jacket. It delivers the same installation speed and flexibility as standard TracPipe®, but with superior electrical energy dissipation, making it the only CSST system listed as “seismic‑resilient.”

    It’s used for natural gas and propane distribution in residential, commercial, and industrial buildings, offering fewer joints, faster installs, and higher safety performance compared to black iron pipe.

    Специфікація
    • Part NumberSize   Weight Lbs.
      FGP-1/2X6MT    1/2″ x 6″    1.10
      FGP-3/4X6MT    3/4″ x 6″    1.20
      FGP-1X6 MT    1″ x 6″    1.36
      FGP-1-1/4X6MT    1-1/4″ x 6″    1.62
      FGP-1/2X12MT    1/2″ x 12″    1.58
      FGP-3/4X12MT    3/4″ x 6″    1.80
      FGP-1X12 MT    1″ x 12″    1.36
      FGP-1-1/4X12 MT    1-1/4″ x 12″    2.78
    Технічна специфікація
    • Унікальний номерtracpipe-stub-out-meter-tracpipe-system
    • Сімейство продуктівFlexible Gas Piping Systems
    • Група продуктівStub Out, Meter
    • ТипObject (single object)
    • Дата публікації2026-07-01
    • Номер видання1
    Посилання
    Класифікація
    • Категорія BIMobjectHVAC - Трубопроводи ОВК