Публікуйте свої продукти
Hercules RetroDrain
OMG Roofing Products

Hercules RetroDrain

HERCULES® ROOF DRAIN

Code approved OMG Hercules RetroDrains, the industry’s most popular retrofit drain, are available in 3-, 4-, 5- and 6-inch sizes and with a variety of options to support any project, including TPO or PVC coated flange for direct membrane attachment.

Специфікація
  • FEATURES & BENEFITS

    • Saves time and money by allowing easy installation from the rooftop without disturbing occupants.
    • Cast aluminum strainer dome and clamping ring that will not rust for long term durability and performance.
    • U-Flow Seals exceed the ANSI/SPRI RD1 (introduced in 2004) standard for a secure, watertight connection.
    • Most OMG Hercules Drains have been certified by QAI Laboratories to conform with ASME 112.6.4 and CSA-B79-08.

    TECHNICAL DATA

    Drain Body: 11 gauge (.125-in.) spun aluminum
    Seal: Watertight U-Flow mechanical seal (requires U-Flow screwdriver for installation)
    Flange: 17.5-inch diameter with sump area. TPO and PVC coated options available.
    Strainer Dome: Cast aluminum, aluminum SuperDome or Vortex Breaker dome
    Stem: 12-inches
    Clamp Ring: Cast aluminum where applicable. *Not provided on TPO or PVC coated drains.

    APPROVALS

    ASME 112.6.4 – establishes minimum design requirements for roof drains, and certified by QAI Laboratories.

    CSA-B79-08 – Canadian Standards Association standard for commercial and residential drains and cleanouts, and certified by QAI Laboratories.

    ANSI/SPRI RD-1 – is a national performance standard for retrofit roof drains which requires the seal to hold a 10-ft. column of water for 24 hours without leaking.

Технічна специфікація
  • Унікальний номерhercules-retrodrain
  • Сімейство продуктівRoof Drains
  • Група продуктівHercules Retrodrain
  • ТипObject (single object)
  • Дата публікації2022-11-18
  • Номер видання1
Пов'язані
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectСантехніка - Водовідведення

Доступність регіону

Північна Америка
Сполучені Штати

Схожі продукти

4.8 з 5 зірок 4.8 (27)
4.6 з 5 зірок 4.6 (10)