Публікуйте свої продукти
WTC Series Wall-Mount Cabinet
Optical Cable Corporation

WTC Series Wall-Mount Cabinet

Optical Cable Corporation’s Wall-Mount Cabinets (WTC) provide a solid foundation for any fiber optic application with features like integrated fiber management and easy cable distribution. Each cabinet may be ordered empty or loaded to meet exact specifications. Every WTC cabinet easily accommodates all cross-connect functions including splicing, termination and inter-connects for outside plant backbone and building cables. The WTC series cabinets are scalable, modular and constructed for durability, and with OCC’s variety of adapter plates, cassette modules and splicing features, the application options are endless.
  • Constructed of 16 gauge steel with durable powder coat finish
  • Accommodates OCC snap-in adapter plates and cassette modules
  • Removable hinged door provides easy front access and lockable hasp
  • Two-tier fiber storage hoops designed to maintain orderly fiber management
  • Top and bottom accesses have cable tie-downs/strain relief and full grommets
  • Lockable inner door is removable and can be used as a work surface by inserting the tabs into slots provided at the bottom frame of the cabinet
  • Port identification sheets are included
  • All WTC Series enclosures meet NEMA 12 rated requirements
  • Mounting hardware included
  • Available in Almond or Black
Технічна специфікація
  • Унікальний номерocc-wtc
  • Сімейство продуктівElectronics
  • Група продуктівComputer Network Equipment
  • ТипObject (single object)
  • Дата публікації2017-01-20
  • Номер видання1
Посилання
Класифікація
  • Категорія BIMobjectЕлектроніка - Networking

Доступність регіону

Північна Америка
Сполучені Штати