Публікуйте свої продукти
Compact Series DC Motor Bathroom Fans
Compact Series DC Motor Bathroom Fans
Compact Series DC Motor Bathroom Fans
    Ortech Industries

    Compact Series DC Motor Bathroom Fans

    Experience the perfect balance of style and performance with this sleek, three-speed fan designed for ultra-quiet operation.

    HIGHLIGHTS:

    • Ultra Silent, High Performance Provides exceptionally quiet operation for high-efficiency ventilation
    • Ceiling-Mounted Design Engineered for discreet installation with minimal noise
    • Three-Speed Operation Offers adjustable airflow and continuous, quiet performance
    • Built-in Motion Sensor Automatically activates fan when movement is detected
    • Built-in Humidity Sensor Detects humidity levels from 50% to 100% RH for responsive moisture control

    MODEL NAME
    ODD-110S
    ODD-110MS
    ODD-110HS+MS
















    Keywords: Bathroom Fan, Bathroom Exhaust Fan, Bathroom Blower, Bathroom Ventilation, Fans, Ceiling Mounted Bathroom Fan, Roof Vent, Back Draft Damper, Energy Star, Fan Motor, Low Sone, Humidity Sensor, 3-Speed, Compact series fans

    Специфікація
    • HOUSING
      • Made of rugged 26 GA galvanized steel
      • Detachable 4 inch polymeric collar which includes a light weight built-in back draft damper

      MOTOR / BLOWER
      • 50-100% ADJUSTABLE Humidity Sensor
      • 3 SPEED DC motor fan with low energy consumption
      • 30 CFM variable 24 hour operation LOW SPEED adjustable speed controller allows accurate cfm selection
      • LOW SPEED adjustable speed controller allows accurate cfm selection
      • DC MOTOR comes with thermal cut off protection
      • QUIET operates at lower rpm to ensure low sone levels

      GRILLE
      • The grille is low profile that has elegance and still able to maintain its simplicity

    Технічна специфікація
    • Унікальний номерcompact-series-dc-motor-fans
    • Сімейство продуктівHVAC
    • Група продуктівBathroom Fans
    • ТипObject (single object)
    • Дата публікації2024-01-03
    • Номер видання1
    Посилання
    Класифікація
    • Категорія BIMobjectHVAC - Mechanical Ventilation
    • Класифікація IFCFan
    • Код за ETIMEC001141
    • Назва за ETIMVentilator for in-house bathrooms and kitchens
    • Код Uniclass 2015Pr_65_67_29
    • Опис Uniclass 2015Fans
    • Код CSI MasterFormat 201423 34 00
    • Заголовок CSI MasterFormat 2014HVAC Fans
    • Номер OmniClass23-33 31 19
    • Заголовок OmniClassFans
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
    4.0 з 5 зірок 4.0 (6)
    4.3 з 5 зірок 4.3 (26)
    4.7 з 5 зірок 4.7 (22)
    3.7 з 5 зірок 3.7 (13)