Публікуйте свої продукти
Dryer Booster Fans SDF Series
Dryer Booster Fans SDF Series
Dryer Booster Fans SDF Series
Dryer Booster Fans SDF Series
    Ortech Industries

    Dryer Booster Fans SDF Series

    4" and 5" single intake dryer booster fan designed for ceiling and wall mounting, providing enhanced airflow and efficient dryer exhaust support.

    HIGHLIGHTS

    • Enhanced airflow – Designed to improve efficiency of residential and commercial dryer systems
    • Improved safety and performance – Reduces drying time, prevents lint build-up, and minimizes overheating in long duct runs
    • Compact and efficient design – Integrates easily into existing HVAC setups while extending dryer lifespan

    MODEL NAME
    SDF200 and SDF200-2






    Keywords: Dryer Booster Fan, Dryer Exhaust Fan, Dryer Blower, Dryer Ventilation, Fans, Ceiling or Wall Mounted Dryer Fan, Roof Vent, Back Draft Damper, Energy Star, Fan Motor, Low Sone, Humidity Sensor, 3-Speed, Laundry room fans

    Специфікація
    • MOTOR / BLOWER

      Power rating should be 120V/60Hz
      • Backward inclined blower wheel for smooth & quiet operation
      • Motor comes with a built-in overload disconnect for safety & longer motor life
      • Capacitor start external rotor 4 pole motor comes with a lifetime lubrication
      for continuous operation

      MOUNTING

      • Designed to be ceiling or wall mounted
      • Rubber grommets MUST be attached to isolate
      housing from the structure (Rubber grommets are pre
      installed on mounting bracket)
      • Supplied with two permanently attached brackets with
      pre-drilled holes for easy installation

      HOUSING

      SDF200

      Built-in back draft damper
      • Painted galvanized steel housing
      • Hinged impeller for ease of cleaning and maintenance

      SDF200-2

      • Built-in back draft damper
      • Painted galvanized steel housing
      • Double inlet collars for dual exhaust
      • Hinged impeller for ease of cleaning and maintenance

    Технічна специфікація
    • Унікальний номерdryer-booster-fans-sdf-series
    • Сімейство продуктівHVAC
    • Група продуктівEnergy Recovery Ventilators
    • ТипObject (single object)
    • Дата публікації2024-01-03
    • Номер видання1
    Класифікація
    • Категорія BIMobjectHVAC - Mechanical Ventilation
    • Класифікація IFCFan
    • Код за ETIMEC000532
    • Назва за ETIMFan
    • Код Uniclass 2015Pr_65_67_29
    • Опис Uniclass 2015Fans
    • Код CSI MasterFormat 201423 34 00
    • Заголовок CSI MasterFormat 2014HVAC Fans
    • Номер OmniClass23-33 31 19
    • Заголовок OmniClassFans

    Доступність регіону

    Північна Америка
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States

    Схожі продукти

    4.0 з 5 зірок 4.0 (6)
    4.7 з 5 зірок 4.7 (21)
    4.3 з 5 зірок 4.3 (26)
    4.0 з 5 зірок 4.0 (6)
    4.2 з 5 зірок 4.2 (9)
    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit