Публікуйте свої продукти
Super Slim DC Motor Series
Super Slim DC Motor Series
Super Slim DC Motor Series
    Ortech Industries

    Super Slim DC Motor Series

    ORTECH's DC Motor Bathroom Fans offer superior ventilation with energy-efficient DC motors designed to maximize performance while minimizing power consumption. These fans deliver consistent airflow, ensuring that your bathroom stays fresh and free from excess humidity, all while lowering your energy bills.

    Known for their ultra-quiet operation, these fans provide powerful ventilation without the disruptive noise, creating a peaceful and comfortable bathroom environment. The sleek design and durable build make them a perfect addition to any modern bathroom, blending seamlessly into the space. Installation is quick and easy, with versatile options to suit various bathroom sizes and needs.

    ORTECH's DC motor fans are also designed for longevity and low maintenance, ensuring reliable air quality control while protecting your bathroom.

    ODDSS-100-3 and ODDSS-100-3HS
    The Super Slim Series fan features three speed settings and a compact design, equipped with a 4" polymeric collar for easy duct connection and efficient airflow.

    HIGHLIGHTS

    • Adjustable Low-Speed Operation Runs continuously with airflow settings from 30 CFM to maximum CFM
    • Built-In Delay Timer Programmable delay of up to 30 minutes for automatic shutoff
    • Durable Construction Made from rugged 26-gauge galvanized steel for long-lasting performance
    • Built-In Humidity Sensor Automatically responds to moisture levels for efficient ventilation
    • ETL Evaluated and UL/cUL Compliant Meets recognized safety standards for residential and commercial use
    • Quiet Three-Speed DC Motor Fan Designed for ceiling or wall mounting with ultra-silent operation

    MODEL
    ODDSS-100-3
    ODDSS-100-3HS





    Keywords: Bathroom Fan, Bathroom Exhaust Fan, Bathroom Blower, Bathroom Ventilation, Fans, Ceiling Mounted Bathroom Fan, Roof Vent, Back Draft Damper, Energy Star, Fan Motor, Low Sone, Humidity Sensor, 3-Speed, HVI, Super Slim series

    Специфікація
    • HOUSING
      • Made of rugged 26 GA galvanized steel
      • Detachable 4" polymeric collar which includes a light weight built-in back draft damper

      MOTOR / BLOWER
      • Power rating should be 120 volts and 60 Hz
      • Comes with built-in overload disconnect for safety and longer motor life
      • Totally enclosed brushless DC motor technology designed to operate continuously

      GRILLE
      • The grille is low profile that has elegance and still able to maintain its simplicity

    Технічна специфікація
    • Унікальний номерsuper-slim-dc-motor-series
    • Сімейство продуктівHVAC
    • Група продуктівBathroom Fans
    • ТипObject (single object)
    • Дата публікації2024-01-03
    • Номер видання1
    Класифікація
    • Категорія BIMobjectHVAC - Mechanical Ventilation
    • Класифікація IFCFan
    • Код за ETIMEC001141
    • Назва за ETIMVentilator for in-house bathrooms and kitchens
    • Код Uniclass 2015Pr_65_67_29
    • Опис Uniclass 2015Fans
    • Код CSI MasterFormat 201423 34 00
    • Заголовок CSI MasterFormat 2014HVAC Fans
    • Номер OmniClass23-33 31 19
    • Заголовок OmniClassFans

    Доступність регіону

    Північна Америка
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States

    Схожі продукти

    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit