Публікуйте свої продукти
Shielded Category 6A Flat Patch Panel, TKS6A Jacks,Rear Cable Management
Ortronics

Shielded Category 6A Flat Patch Panel, TKS6A Jacks,Rear Cable Management



Ortronics angled rear-loading individual TKS jack panels utilize a rugged cast-encased shielded FTP keystone jack with an innovative tool-less design to provide Cat 6A/10G performance. Jacks can be easily terminated and snapped in from the back of the patch panel. Panels are supplied with the appropriate number of jacks.

Features:
  • Rugged cast-encased keystone jack design is durable and simple to use
  • Quick tool-less termination process is user-friendly and reduces installation times
  • Rear loading design supports quick and easy option for FTP termination
  • 360 degree cable shield termination
  • IDCs support termination of 22-24AWG solid conductors
Технічна специфікація
  • Унікальний номерortronics-1013
  • Сімейство продуктівDistribution Devices
  • Група продуктівCopper Patch Panels
  • ТипObject (single object)
  • Дата публікації2017-01-19
  • Номер видання1
Посилання
Класифікація
  • Категорія BIMobjectЕлектроніка - Networking

Доступність регіону

Північна Америка