Публікуйте свої продукти
M6 Adjustable Dual Equipment Rack, 4-Post, EIA
Ortronics

M6 Adjustable Dual Equipment Rack, 4-Post, EIA



The Ortronics M6 Adjustable Dual Equipment Rack provides an affordable innovative solution for housing network equipment. Unlike a cabinet, its open design allows for expansion, so it is ready to adapt to future needs. The design also expands installation opportunities by enabling cross-connects, facilitating cable management, and eliminating heat build-up. Available with adjustable depths from 21-32”, this rack provides a solid foundation for mounting hubs, routers, and other heavy equipment.

Product Features:
  • Self-squares to assemble quickly and easily
  • Depth adjusts in 1/2-inch increments
  • Open ventilation reduces the need for fans
  • 5/8", 5/8", 1/2" square hole mounting pattern
  • Notched markers beside hole pattern facilitate counting of rack spaces
  • Base mounts to rack with the angles facing inward or outward: mount inward to use minimal floor space
  • Universal L-shaped uprights allow for mounting of sliding server rails
  • Steel construction allows 1000 lb load rating
  • Equipped with 1/2" junctioning holes for securing multiple-rack lineups
  • Mounting hardware not included
Технічна специфікація
  • Унікальний номерortronics-1042
  • Сімейство продуктівCommunication and Data Processing Equipment
  • Група продуктівRacks, Cabinets, and Physical Support
  • ТипObject (single object)
  • Дата публікації2017-01-19
  • Номер видання1
Класифікація
  • Категорія BIMobjectЕлектроніка - Networking

Доступність регіону

Північна Америка
Сполучені Штати