Публікуйте свої продукти
Tubular and Telco Style Runway (Pre-Configured Project File)
Ortronics

Tubular and Telco Style Runway (Pre-Configured Project File)



Ortronics Tubular Runway is designed to adapt to each twist and turn cables must make. This flexibility is the key to exceptional cable management. Made of lightweight rectangular steel tubing, the runway reduces floor loading and is easy to install and maintain. Steel meets stringent specifications for yield and tensile strength, assuring a strong, light weight product that easily supports and delivers overhead cable. Runway is available Tubular runway and Telco Style Runway. Both products are easily configured with Autodesk Revit using our BIM project file.

Tubular Runway Features:
  • Tubular cross slats welded to the top of stringers
  • Cross slats feature rounded edges for cable protection
  • Runway widths available from 6” to 24”
  • Two standard lengths: 5’11” or 9’ 8 1/2”
  • Telco standard length is 9’ 8 1/2”
Specifications:
  • Stringers made of 3/8” x 1-1/2” high tensile tubular steel
  • Cross slats are 1” x 1/2” tubular steel
  • Rust-resistant dove gray, or black finish
  • UL listed
Технічна специфікація
  • Унікальний номерortronics-1065
  • Сімейство продуктівDistribution Devices
  • Група продуктівRacks, Cabinets, and Physical Support
  • ТипObject (single object)
  • Дата публікації2017-01-19
  • Номер видання1
Класифікація
  • Категорія BIMobjectЕлектроніка - Networking

Доступність регіону

Північна Америка
Сполучені Штати