Публікуйте свої продукти
Flush Mounting Rails
Ortronics

Flush Mounting Rails



Flush Mounting Rails – Infinium® raised floor patch panels allow designers to take advantage of under-utilized installation space beneath the raised floor. Available in 1 rack unit or 2 rack unit design, this allows for greater flexibility allowing for maximum usage of premium floor space. These are specifically designed to be installed in raided floor enclosures that are part of the cabling pathways.
  • Fiber patch panel for underfloor installation
  • 19” wide, 1 rack unit or 2 rack units high
  • Designed for installation within 2’ x 2’ underfloor enclosure with angled mounting rails
  • Removable/reusable labeling cards
  • Holds 3 standard OFP Series adapter panels (1 rack unit) or 6 OFP Series adapter panels (2 rack units)
  • Holds 3 Momentum 2 cassettes (1 rack unit) or 6 Momentum 2 cassettes (2 Rack Units)
  • ST, SC, FC, MT-RJ, or LC capacity 36 fibers (1 rack unit) or 72 fibers (2 rack units)
  • LC Quad capacity 72 fibers (1 rack unit) or 144 fibers (2 rack units)
Технічна специфікація
  • Унікальний номерortronics-1080
  • Сімейство продуктівDistribution Devices
  • Група продуктівFiber Optic Solutions
  • ТипObject (single object)
  • Дата публікації2017-01-19
  • Номер видання1
Класифікація
  • Категорія BIMobjectЕлектроніка - Networking

Доступність регіону

Північна Америка