Публікуйте свої продукти
Infinium® High Density Adapter Panels, LC, MPO
Ortronics

Infinium® High Density Adapter Panels, LC, MPO



Ortronics Infinium HDFP fiber adapter panels are used with the Ortronics FC Series fiber cabinets. Front removable panels are available in LC and MPO. They are available for both Single-mode and Multimode applications. Single-mode panels have ceramic sleeves to ensure dependable transmission. Multimode sleeves have either phosphor-bronze (standard) or ceramic (LOMF) sleeves depending on the application. The adapter panel is silkscreened for easy port identification.
  • Compact high density design: Optimized space utilization
  • Plunger/grommet fasteners: Quick and easy insertion and removal.
  • Front loading: Easy access to connections
  • Fiber port labeling: Provides fiber port identification for easier administration.
  • Engineered polymer adapter panel: Rugged, cost-effective design
  • Alignment Sleeves for LC: Single-mode adapter panels come with ceramic alignment sleeves. Multi-mode adapter panels come with choice of phosphor-bronze or ceramic alignment sleeves. Ceramic sleeves are recommended for LOMF
  • Blank panel - Used to fill an empty slot in the FC Series fiber cabinet
Технічна специфікація
  • Унікальний номерortronics-1084
  • Сімейство продуктівCommunication and Data Processing Equipment
  • Група продуктівFiber Optic Solutions
  • ТипObject (single object)
  • Дата публікації2017-01-19
  • Номер видання1
Класифікація
  • Категорія BIMobjectЕлектроніка - Networking

Доступність регіону

Північна Америка
Сполучені Штати