Публікуйте свої продукти
Q-Series Vertical Manager, 7' H X 10" Wide, Double Sided
Q-Series Vertical Manager, 7' H X 10" Wide, Double Sided
Q-Series Vertical Manager, 7' H X 10" Wide, Double Sided
Q-Series Vertical Manager, 7' H X 10" Wide, Double Sided
    Ortronics

    Q-Series Vertical Manager, 7' H X 10" Wide, Double Sided

    Q-Series Vertical Manager is simple and fast to assembly, and is even easier to mount to the Legrand Standard EIA Rack and Mighty Mo 6 Enhanced System. Assembly and installation is a one person job with the lightweight and modular manager components.

    • Snap fit tool-less assembly
    • Lightweight plastic assembly
    • Rugged yet flexible fingers for individual RU cable management
    • 4", 6", 10" and 12" widths
    • 6', 7', and 8' heights
    • Cable management rear wire cage frame
    • Optional rear mount cable rings
    • Optional patented bend limiting/cable retention clips for RU fingers
    • Mounts to Standard EIA 2 and 4 Post Racks
    • Mounts to Mighty Mo 6 Enhanced Rack

    Специфікація
    • GENERAL INFO
      Available Internationally: Yes
      Color: Black
      Product Series: Q-Series
      Type: Vertical Manager

      ASSEMBLY/INSTALLATION INFORMATION
      Assembly Required: Yes

      LISTING AGENCIES/THIRD PARTY CERTIFICATIONS
      RoHS: Yes

      CONSTRUCTION INFORMATION
      Component 2:
      Material 1: ABS plastic

      Rack Units: 45

      COUNTRY OF ORIGIN
      Country Of Origin: UNITED STATES OF AMERICA


    Технічна специфікація
    • Унікальний номерQVMD710
    • Сімейство продуктівCommunication and Data Processing Equipment
    • Група продуктівRacks, Cabinets, and Physical Support
    • ТипObject (single object)
    • Дата публікації2019-07-08
    • Номер видання1
    • Висота (у дюймах)84
    • Ширина (у дюймах)10
    • Глибина (у дюймах)17.5
    Пов'язані
    • Матеріал основнийABS
    • Розроблено вUnited States
    • Виготовлено вUnited States
    Класифікація
    • Категорія BIMobjectЕлектроніка - Networking
    • Назва UNSPSCElectrical cable and accessories
    • Код UNSPSC261216
    • Код Uniclass 2015Pr_65_70_11
    • Опис Uniclass 2015Cable management and accessories
    • Код CSI MasterFormat 201433 82 00
    • Заголовок CSI MasterFormat 2014Communications Distribution
    • Номер OmniClass23-19 15 00
    • Заголовок OmniClassCommunication Specialties