Публікуйте свої продукти
Duct fan circular LPKB Silent EC
Östberg

Duct fan circular LPKB Silent EC

  • Low profile duct fan with circular connections.
  • A small and useful duct fan which are perfect for spaces with minimum height clearance.
  • Equipped with a built in silencer on the inlet side for an even lower sound level.
  • High capacity and efficiency.
  • Impeller with backward curved blades.
  • The external rotor motor has maintenance-free sealed ball-bearings and is very energy efficient.
  • Speed controlling can be done with the built-in potentiometer, 0-10 V alt. external control.
  • Integrated motor protection.
  • Junction box has enclosure class IP 54.
  • Fan housing is manufactured from galvanized sheet steel.
  • Duct connections are equipped with rubber seals.
  • The fan is intended to be installed in a duct system.
  • A duct connected fan can be installed outside or in damp environments.
  • The mounting brackets simplify installation in any position.
Специфікація
  • Please visit our website for more detailed specifications. See link below.

Технічна специфікація
  • Унікальний номерlpkb-silent-ec
  • Сімейство продуктівDuct fan with circular connection
  • Група продуктівSound attenuated
  • ТипObject (single object)
  • Дата публікації2023-03-12
  • Номер видання1
Посилання
Пов'язані
  • Матеріал основнийSheet metal
  • Розроблено вШвеція
  • Виготовлено вШвеція
Класифікація
  • Категорія BIMobjectHVAC - Mechanical Ventilation
  • Класифікація IFCFan
  • Код за ETIMEC011013
  • Назва за ETIMDuct fan