Публікуйте свої продукти
Stormtite™ AP Rolling Steel Service Doors - 627​
Stormtite™ AP Rolling Steel Service Doors - 627​
    Overhead Door™ Brand

    Stormtite™ AP Rolling Steel Service Doors - 627​

    ​​​​Our Model 627 door system’s advanced performance answers the demand for more reliability, durability, security, flexibility and thermal efficiency. Ideal applications include: industrial manufacturing facilities, government facilities, public facilities, food and beverage distribution facilities, climate controlled facilities, healthcare facilities, shipping and receiving docks.

    Advanced Performance in an Insulated Rolling Door System

    This door system presents the most advanced thermal performance values published by any major US manufacturer of insulated rolling steel doors, with an R-value* of 10.9, U-value** of 0.09 and a tested installed U-factor† of 0.84. When compared to the International Energy Conservation Code (IECC) 2012 requirements, the Stormtite™ AP Model 627 far surpasses these. The superior construction of this rolling service door and the advanced design of the perimeter seals offer superior door protection against air leakage. The innovative EPDM triple-finned guide brush weatherseals (located on interior and exterior of guide), work in tandem with the hood baffle and bottom bar weather seals to reduce air leakage through the entire door system perimeter.​​​​

    ​​The sound performance of the Stormtite™ AP Model 627 furnishes a through curtain Sound Transmission Class (STC) rating of 28 and installed system rating of 21. The higher the STC rating the better the buffering is from the transmission of sound through and around the door. This insulated door system also includes a flame spread and smoke index of class A or 1, the highest rating possible and complies with National Fire Protection Association (NFPA), Underwriters Laboratories (UL) and International Building Code (IBC) requirements.

    Stormtite™ Secures Against Elements and Forced Entry

    The Stormtite™ AP Model 627 is constructed of interlocking slats with endlocks and/or windlocks. This design supplies resistance against forced exterior entry and several interior lock options can supply additional security. The 627 delivers 20 psf (design pressure) wind load protection, which is equivalent to approximately 90 to 110 mph wind speed (comparable to hurricane force wind category 1 to 2). This model can be built to accommodate higher wind loading upon request.

    Flexibility in Operation

    This Stormtite™ AP door system comes with chain hoist operation standard; crank and motor operation options are also available. The varied options of operation and mounting (left or right handed) afford flexibility to meet the needs of the facility and application.

    Many Options, Customized Solutions

    The Stormtite™ AP Model 627 is available with a number of options to meet individual application needs. The large insulated vision lite features thick dual-wall polycarbonate which affords advanced insulation properties as well as maximum visibility and light transmittance. Slat options include a choice of steel (standard), stainless steel or aluminum. Finish options include a choice of 4 standard colors as well as the PowderGuard® Premium powder coat finish in approximately 200 colors or color-matched to specification. The PowderGuard® Zinc and PowderGuard® Weathered finishes are also available for the door curtain as well as bottom bar angles and guides.

    Special application options include oversized doors, combination doors (2 doors on a single head plate), and pass doors. Ask your Overhead Door™ Distributor for more information about the special applications options.​

    BIM objects are for general reference and should not be used for exact construction information. Please contact an Overhead Door Distributor when exact dimensions are required.

    Специфікація
    • Door Options

      • Between-jamb mounting
      • Electric (RHX®, RSX®, RMX®) or crank operation
      • Bottom sensing edge and photo eyes
      • Sloping bottom bar
      • Slat finishes: aluminum or stainless steel
      • PowderGuard® powder coat finish options are available in approximately 200 colors as well as custom matching to specification.
      • PowderGuard® Zinc and PowderGuard® Weathered finishes
      • Insulated vision lites uniformly spaced of 1” x 10” (25.4 mm x 254 mm)
      • High-usage package
      • High-wind load
      • Galvanized steel bottom bar angle guides
      • Cylinder lock
      • Special applications;combination doors, pass doors​​
      • Air infiltration package (meets IECC code requirements 2012 C402.4.3/2015 C402.5.2); includes guide cover and cap; weatherseals on interior & exterior of guide; lintel brush seal; bottom astragal​
    Технічна специфікація
    • Унікальний номерstormtite-ap-rolling-steel-service-doors-627
    • Сімейство продуктівCommercial Doors
    • Група продуктівRolling Doors
    • ТипObject (single object)
    • Дата публікації2022-12-13
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийSteel
    • Розроблено вСполучені Штати
    • Виготовлено вСполучені Штати
    Класифікація
    • Категорія BIMobjectДвері - Industrial
    • Класифікація IFCDoor
    • Код CSI MasterFormat 201408 33 23
    • Заголовок CSI MasterFormat 2014Overhead Coiling Doors
    • Номер OmniClass23-17 11 13 25
    • Заголовок OmniClassOverhead Metal Doors

    Доступність регіону

    Північна Америка
    Ангілья
    Антигуа і Барбуда
    Аруба
    Багамські Острови
    Барбадос
    Беліз
    Бермудські Острови
    Британські Віргінські острови
    Віргінські Острови (США)
    Гаїті
    Гваделупа
    Гватемала
    Гондурас
    Гренада
    Гренландія
    Домініка
    Домініканська Республіка
    Кайманові Острови
    Канада
    Карибські Нідерланди
    Коста-Рика
    Куба
    Кюрасао
    Мартиніка
    Мексика
    Монтсеррат
    Нікарагуа
    Острови Теркс і Кайкос
    Панама
    Пуерто-Рико
    Сальвадор
    Сен-Бартелемі
    Сен-Мартен
    Сен-Пʼєр і Мікелон
    Сент-Вінсент і Гренадіни
    Сент-Кітс і Невіс
    Сент-Люсія
    Сінт-Мартен
    Сполучені Штати
    Тринідад і Тобаго
    Ямайка