Публікуйте свої продукти
Upward Coiling Security Grilles - 671
Upward Coiling Security Grilles - 671
    Overhead Door™ Brand

    Upward Coiling Security Grilles - 671

    ​​​​​​​​​​​​Upward Coiling Grille Model 671 offers a choice of curtain materials to meet the aesthetic and functional requirements of almost any environment. This security grille is fabricated of galvanized steel. Stainless steel and fire-retardant polycarbonate inserts are also options. The standard curtain pattern for this security grille is a straight lattice configuration, but you can opt for a staggered brick design.

    High-Performance, Low Maintenance.​

    These security grilles are built for long-lasting, trouble-free performance. The counterbalance assembly features heavy-duty helical torsion springs in a steel tube or pipe barrel to provide long and reliable service. Guides feature continuous wear strips for ease of operation and noise reduction. Surfaces are factory pre-finished to minimize field preparation and enhance the finish’s durability. Optional crank or electric motor further simplifies grille operation. An optional heavy usage package provides extended life in applications requiring higher-duty cycles, such as parking garages and service access gates.​

    Emergency Egress Options

    For public building applications, where grilles are utilized to secure access to public areas, an emergency egress may be necessary to prevent entrapment in the event of emergency or power failure. Applications including hospitals, schools, office buildings and libraries are ideal for adding this safety option to the door system. The emergency egress allows exit in the event of an alarm or power failure. The door is unlocked and therefore allowing exit. This feature avoids entrapment as well as provides immediate access to emergency personnel. We offer two different ways to implement the emergency egress option. Both ways meet the IBC 1008.1.4.4 requirements. One option is the auto-unlock and auto-release option using an egress electric operator system designed specifically to work with Overhead Door™ emergency egress. The other option is the auto-unlock and manual release which can be operated with standard Overhead Door® commercial operators.

    Optional Electric Operation

    These security grilles are available with an electric operator to provide automatic passage for a variety of commercial and industrial uses, including schools, hospitals, libraries, public access buildings and parking garages. Our commercial operators are designed to work with the Model 671 to ensure precise, smooth and safe operation for years to come. These operators are available with a variety of safety and actuator options that make these grilles suitable for nearly any commercial or retail application. These options include:

    • Entrapment protection, including an electric or pneumatic sensing edge or photoelectric sensors
    • Push-button, key or combination stations; surface or flush-mounted for interior or exterior locations
    • Vehicle detectors, key card readers, photocell and door timer controls
    • Treadle or pull-switch stations
    • Telephone entry and coded keyboard stations
    • Universal programmable door timer
    • Radio control systems (24 VAC or 120 VAC)
    • Emergency egress allows for exiting without electrical power

    BIM objects are for general reference and should not be used for exact construction information. Please contact an Overhead Door Distributor when exact dimensions are required.

    Специфікація
    • ​​Door Options

      • Operation: Electric operator, chain hoist, removable awning crank or crank box
      • Electric operator with automatic emergency egress; compliant with IBC 1008.1.4.4 & NFPA 101
      • Controls: Time clock, card reader, keypad access
      • Hood: Primed galvanized or stainless steel, mill finished or clear anodized aluminum
      • Fascia and back hoods: aluminum, stainless steel
      • Optional guide finishes: clear or bronze anodized, stainless steel
      • PowderGuard® premium powder coat paint finish in approximately 200 colors as well as custom matching to specification available on hood, curtain, bottom bar, guides, headplates
      • PowderGuard® Zinc and PowderGuard® Weathered finishes
      • Heavy usage package
      • Locking options include cylinder locks, slide bolts, security rods, interlocks​​​​
    Технічна специфікація
    • Унікальний номерupward-coiling-security-grilles-671
    • Сімейство продуктівCommercial Doors
    • Група продуктівRolling Doors
    • ТипObject (single object)
    • Дата публікації2022-12-13
    • Номер видання1
    Пов'язані
    • Матеріал основнийGalvanized steel
    • Розроблено вСполучені Штати
    • Виготовлено вСполучені Штати
    Класифікація
    • Категорія BIMobjectДвері - Industrial
    • Класифікація IFCDoor
    • Код CSI MasterFormat 201408 33 26
    • Заголовок CSI MasterFormat 2014Overhead Coiling Grilles
    • Номер OmniClass23-17 11 25 15
    • Заголовок OmniClassRolling Grilles

    Доступність регіону

    Північна Америка
    Ангілья
    Антигуа і Барбуда
    Аруба
    Багамські Острови
    Барбадос
    Беліз
    Бермудські Острови
    Британські Віргінські острови
    Віргінські Острови (США)
    Гаїті
    Гваделупа
    Гватемала
    Гондурас
    Гренада
    Гренландія
    Домініка
    Домініканська Республіка
    Кайманові Острови
    Канада
    Карибські Нідерланди
    Коста-Рика
    Куба
    Кюрасао
    Мартиніка
    Мексика
    Монтсеррат
    Нікарагуа
    Острови Теркс і Кайкос
    Панама
    Пуерто-Рико
    Сальвадор
    Сен-Бартелемі
    Сен-Мартен
    Сен-Пʼєр і Мікелон
    Сент-Вінсент і Гренадіни
    Сент-Кітс і Невіс
    Сент-Люсія
    Сінт-Мартен
    Сполучені Штати
    Тринідад і Тобаго
    Ямайка