Публікуйте свої продукти
BOLA FELT
BOLA FELT
BOLA FELT
BOLA FELT
BOLA FELT
BOLA FELT
BOLA FELT
BOLA FELT
BOLA FELT
    Pablo Designs

    BOLA FELT

    Bola Felt’s charmingly expressive felted shade hat features a soft and pliable conical structure with 2 colored layers of undulating wool inside and out. Available in 4 distinct sizes: 24” (61 cm), 32” (81 cm), 42" (106 cm), and 52" (132 cm), its shade rests elegantly over its opaline glass globe diffusor allowing the user to tilt the shade to multiple angles to focus light while taking on various relaxed personalities in the process. Bola Felt casts unparalled illumination boasting up to 1625 lumens of warm and dimmable LED light that runs cool to the touch. Bola can be suspended individually, or in spectacular groupings to become the centerpieces of any space. Bola’s thick felt shade also offers excellent acoustical properties making them perfectly suited for use over dining applications as well as social gathering areas where sound control is beneficial. Ideal for residential, lounge and hospitality spaces alike.
    Специфікація
    • FINISHES: Shade: Pebble/Grey Canopy and Stem: Chrome MATERIALS: Wool Felt Shade Opal Glass Globe Fabric Cord Aluminum Stem Steel Canopy FEATURES: Adjustable Shade Acoustic Dampening Fully Dimmable SPECIFICATIONS: Voltage: 120V-277V 50/60Hz Power Consumption: 12W (24”), 20W (32”/42"/52") Color Temperature: 2700K-1800K (Dim-to-Warm) Note: 3000K/3500K models Available upon Request Luminosity: 800 Lumens (24”), 1625 Lumens (32”/42"/52") Luminaire Efficacy: 62 Lumens/Watt (average) Color Rendition Index: 95 CRI 50K hour lifespan Cord Length: 8.9’ (2.7m) (Field cuttable) CERTIFICATIONS: ETL, CE
    Технічна специфікація
    • Унікальний номерbola-felt
    • Сімейство продуктівLighting
    • Група продуктівCeiling Lighting
    • ТипObject (single object)
    • Дата публікації2025-02-18
    • Номер видання1
    Класифікація
    • Категорія BIMobjectОсвітлення - Монтується на стелі

    Доступність регіону

    Європа Північна Америка
    Åland Islands
    Anguilla
    Albania
    Antigua and Barbuda
    Andorra
    Aruba
    Austria
    Barbados
    Belarus
    Belize
    Belgium
    Bermuda
    Bosnia and Herzegovina
    British Virgin Islands
    Bulgaria
    Canada
    Croatia
    Caribbean Netherlands
    Cyprus
    Cayman Islands
    Czech Republic
    Collectivity of Saint Martin
    Denmark
    Costa Rica
    Estonia
    Cuba
    Faroe Islands
    Curaçao
    Finland
    Dominica
    France
    Dominican Republic
    Germany
    El Salvador
    Gibraltar
    Greenland
    Greece
    Grenada
    Guernsey
    Guadeloupe
    Hungary
    Guatemala
    Iceland
    Haiti
    Ireland
    Honduras
    Isle of Man
    Jamaica
    Italy
    Martinique
    Jersey
    Mexico
    Latvia
    Montserrat
    Liechtenstein
    Nicaragua
    Lithuania
    Panama
    Luxembourg
    Puerto Rico
    Malta
    Saint Kitts and Nevis
    Moldova
    Saint Lucia
    Monaco
    Saint Pierre and Miquelon
    Montenegro
    Saint Vincent and the Grenadines
    Netherlands
    Saint-Barthélemy
    North Macedonia
    Sint Maarten
    Norway
    The Bahamas
    Poland
    Trinidad and Tobago
    Portugal
    Turks and Caicos Islands
    Romania
    U.S. Virgin Islands
    Russia
    United States
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City

    Схожі продукти

    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit