Публікуйте свої продукти
CIELO PLUS
CIELO PLUS
CIELO PLUS
CIELO PLUS
CIELO PLUS
CIELO PLUS
CIELO PLUS
CIELO PLUS
CIELO PLUS
    Pablo Designs

    CIELO PLUS

    The Cielo Plus Story Through its minimal form and glare-free, flat panel LED technology, Cielo enables light to act as its expressive element and defining feature. Boasting a robust 930 lumens of warm dimmable light, Cielo Plus maintians a compact and classic shape that integrates into any environment, regardless of style. Cielo Plus is offered in two refined machine-trace finishes in silver and brass as well as two textured painted finishes in white and black. Cielo can be suspended individually, in a series, or in chandlier groupings to provide warm and balanced illumination. The larger the grouping, the bolder the display. Cielo offers full range dimming and is composed of energy efficient LEDs rated for up to 50K hours. Explore the rest of the collection with Cielo XL.
    Специфікація
    • FINISHES: Black Brass Silver White MATERIALS: Aluminum body Polycarbonate lens ABS canopy Fabric cord FEATURES: Energy-efficient, flat-panel technology Fully dimmable light source Glare-free illuminationSPECIFICATIONS: Voltage: 120V or 240V 60Hz Power consumption: 12.8W Color temperature: 2700K Note: 3000K/3500K models Available upon Request Luminosity: 930 Lumens Luminaire efficacy: 72 Lumens/Watt Color Rendition Index: 91 CRI 50K hour lifespan Cord length: 10’ (304cm) (Field Cuttable) CERTIFICATIONS: ETL, CE, PSE, RoHS
    Технічна специфікація
    • Унікальний номерcielo-plus
    • Сімейство продуктівLighting
    • Група продуктівCeiling Lighting
    • ТипObject (single object)
    • Дата публікації2025-02-18
    • Номер видання1
    Класифікація
    • Категорія BIMobjectОсвітлення - Монтується на стелі

    Доступність регіону

    Європа Північна Америка
    Åland Islands
    Anguilla
    Albania
    Antigua and Barbuda
    Andorra
    Aruba
    Austria
    Barbados
    Belarus
    Belize
    Belgium
    Bermuda
    Bosnia and Herzegovina
    British Virgin Islands
    Bulgaria
    Canada
    Croatia
    Caribbean Netherlands
    Cyprus
    Cayman Islands
    Czech Republic
    Collectivity of Saint Martin
    Denmark
    Costa Rica
    Estonia
    Cuba
    Faroe Islands
    Curaçao
    Finland
    Dominica
    France
    Dominican Republic
    Germany
    El Salvador
    Gibraltar
    Greenland
    Greece
    Grenada
    Guernsey
    Guadeloupe
    Hungary
    Guatemala
    Iceland
    Haiti
    Ireland
    Honduras
    Isle of Man
    Jamaica
    Italy
    Martinique
    Jersey
    Mexico
    Latvia
    Montserrat
    Liechtenstein
    Nicaragua
    Lithuania
    Panama
    Luxembourg
    Puerto Rico
    Malta
    Saint Kitts and Nevis
    Moldova
    Saint Lucia
    Monaco
    Saint Pierre and Miquelon
    Montenegro
    Saint Vincent and the Grenadines
    Netherlands
    Saint-Barthélemy
    North Macedonia
    Sint Maarten
    Norway
    The Bahamas
    Poland
    Trinidad and Tobago
    Portugal
    Turks and Caicos Islands
    Romania
    U.S. Virgin Islands
    Russia
    United States
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City

    Схожі продукти

    Бібліотека продуктів BIMobject

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit