Публікуйте свої продукти
Nivél Table & Floor
Nivél Table & Floor
Nivél Table & Floor
Nivél Table & Floor
Nivél Table & Floor
Nivél Table & Floor
Nivél Table & Floor
Nivél Table & Floor
Nivél Table & Floor
Nivél Table & Floor
    Pablo Designs

    Nivél Table & Floor

    At the intersection of functional lighting and furniture, you find Nivél. As an adjustable height portable lamp, Nivél provides a totem to gather around. Portable and rechargeable, Nivél enables users to bring light to areas not serviced by power outlets. Its cleverly designed light module rests securely fastened around a solid wood post secured to a powder-coated steel base for added footing. A soft ambient downward facing light panel completes the package, bringing an unobtrusive light source to your home or office space. The post is offered in both solid Oak and Walnut and can be paired with a powder-coated shade in White, Terracotta, Forest Green, Slate Blue, Espresso or Black. Nivél Floor is available with an add-on low setting light module + pedestal tray combination for more light and more utility. The tray module is also height adjustable with independently activated light source and can be mixed or matched with selected upper shade color and post to compliment any space. Trays are offered in powder coated white, terra cotta, and black. Explore the rest of the Nivél Collection with Nivél Pedestal and Pendant. AWARDS: 2023 Interior Design HiP Award
    Специфікація
    • FINISHES (Post): Oak Walnut FINISHES (Shade): Black White Forest Green Slate Blue Espresso Terracotta MATERIALS: Hardwood Post Steel Shade Fabric Cord FEATURES: Portable and Rechargeable 3-stage step dimming(100/40/10%) Adjustable height Shade USB-C Charging port 8-160hr Battery Life SPECIFICATIONS: Voltage: 120V-240V 50/60Hz Power Consumption: 7W Color Temperature: 2700-2200K Warm Dim Luminosity: 425 Lumens Luminaire Efficacy: 61 Lumens/Watt Color Rendition Index: 95 CRI 8hr Charge Time Cord Length: 9’ (2.7m) 10W Charging block included IP Rating: IP20. IP54 Available upon request
    Технічна специфікація
    • Унікальний номерnivel-table-floor
    • Сімейство продуктівLighting
    • Група продуктівFloor Lighting
    • ТипObject (single object)
    • Дата публікації2025-02-18
    • Номер видання1
    Класифікація
    • Категорія BIMobjectОсвітлення - Floor Mounted

    Доступність регіону

    Європа Північна Америка
    Åland Islands
    Anguilla
    Albania
    Antigua and Barbuda
    Andorra
    Aruba
    Austria
    Barbados
    Belarus
    Belize
    Belgium
    Bermuda
    Bosnia and Herzegovina
    British Virgin Islands
    Bulgaria
    Canada
    Croatia
    Caribbean Netherlands
    Cyprus
    Cayman Islands
    Czech Republic
    Collectivity of Saint Martin
    Denmark
    Costa Rica
    Estonia
    Cuba
    Faroe Islands
    Curaçao
    Finland
    Dominica
    France
    Dominican Republic
    Germany
    El Salvador
    Gibraltar
    Greenland
    Greece
    Grenada
    Guernsey
    Guadeloupe
    Hungary
    Guatemala
    Iceland
    Haiti
    Ireland
    Honduras
    Isle of Man
    Jamaica
    Italy
    Martinique
    Jersey
    Mexico
    Latvia
    Montserrat
    Liechtenstein
    Nicaragua
    Lithuania
    Panama
    Luxembourg
    Puerto Rico
    Malta
    Saint Kitts and Nevis
    Moldova
    Saint Lucia
    Monaco
    Saint Pierre and Miquelon
    Montenegro
    Saint Vincent and the Grenadines
    Netherlands
    Saint-Barthélemy
    North Macedonia
    Sint Maarten
    Norway
    The Bahamas
    Poland
    Trinidad and Tobago
    Portugal
    Turks and Caicos Islands
    Romania
    U.S. Virgin Islands
    Russia
    United States
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City

    Схожі продукти

    4.5 з 5 зірок 4.5 (22)
    4.3 з 5 зірок 4.3 (7)
    4.9 з 5 зірок 4.9 (10)
    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit