Публікуйте свої продукти
PIXO Plus
PIXO Plus
PIXO Plus
PIXO Plus
PIXO Plus
PIXO Plus
PIXO Plus
PIXO Plus
PIXO Plus
    Pablo Designs

    PIXO Plus

    Although it embodies an emotive, humanistic form, Pixo, at its conceptual core, is an ultra-efficient task light. Functionality and necessity drive its design. It makes the most of its frame and its space through every feature: Pixo's swiveling light shade and highly maneuverable arm lend it maximum utility within a minimal footprint. Its compact, energy-saving LED light is infinitely adjustable, allowing the user to focus warm, glare-free light wherever needed. For added convenience, the elegant form factor features full-range dimming via its easy to use optical switch. The base integrates ultra-convenient wireless charging technology + USB-C port for the ultimate task lighting experience. Even more, the upper and lower pieces ship detached from one another to reduce packing materials and shipping costs. Pixo Plus is 97% recyclable. AWARDS: 2012 Red Dot Award
    Специфікація
    • FINISHES: White Silver Graphite Azure Glow Orange White with Brass Arm Graphite with Brass Arm Custom finishes available on special orders MATERIALS: Formed aluminum arm Polycarbonate shade and base cover Steel base insert FEATURES: 360° arm rotation 180° arm tilt 360° shade rotation Wireless charging for Qi compatible mobile devices and wireless recharging cases for compatible devices (does not support Apple Watch charging) USB-C charging port Advanced LED array eliminates multiple shadows Full range dim control 100%-10% Optical switch - ADA compliant Occupancy sensor model available upon request Ships flat-packed SPECIFICATIONS: Voltage: 120-240V 60Hz Power consumption: 6W MAX Color temperature: 3000K Luminosity: 325 Lumens Luminaire efficacy: 54 Lumens/Watt Color Rendition Index: 90 CRI 50K hour lifespan Cord length: 6’ (182cm) Global multi-plug adapter available CERTIFICATIONS: ETL, CE, PSE, RoHS
    Технічна специфікація
    • Унікальний номерpixo-plus
    • Сімейство продуктівLighting
    • Група продуктівTable Lighting
    • ТипObject (single object)
    • Дата публікації2025-02-18
    • Номер видання1
    Класифікація
    • Категорія BIMobjectОсвітлення - парти

    Доступність регіону

    Європа Північна Америка
    Åland Islands
    Anguilla
    Albania
    Antigua and Barbuda
    Andorra
    Aruba
    Austria
    Barbados
    Belarus
    Belize
    Belgium
    Bermuda
    Bosnia and Herzegovina
    British Virgin Islands
    Bulgaria
    Canada
    Croatia
    Caribbean Netherlands
    Cyprus
    Cayman Islands
    Czech Republic
    Collectivity of Saint Martin
    Denmark
    Costa Rica
    Estonia
    Cuba
    Faroe Islands
    Curaçao
    Finland
    Dominica
    France
    Dominican Republic
    Germany
    El Salvador
    Gibraltar
    Greenland
    Greece
    Grenada
    Guernsey
    Guadeloupe
    Hungary
    Guatemala
    Iceland
    Haiti
    Ireland
    Honduras
    Isle of Man
    Jamaica
    Italy
    Martinique
    Jersey
    Mexico
    Latvia
    Montserrat
    Liechtenstein
    Nicaragua
    Lithuania
    Panama
    Luxembourg
    Puerto Rico
    Malta
    Saint Kitts and Nevis
    Moldova
    Saint Lucia
    Monaco
    Saint Pierre and Miquelon
    Montenegro
    Saint Vincent and the Grenadines
    Netherlands
    Saint-Barthélemy
    North Macedonia
    Sint Maarten
    Norway
    The Bahamas
    Poland
    Trinidad and Tobago
    Portugal
    Turks and Caicos Islands
    Romania
    U.S. Virgin Islands
    Russia
    United States
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City

    Схожі продукти

    4.3 з 5 зірок 4.3 (20)
    4.2 з 5 зірок 4.2 (5)
    4.8 з 5 зірок 4.8 (33)
    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit