Публікуйте свої продукти
Sky Solo
Sky Solo
Sky Solo
Sky Solo
Sky Solo
Sky Solo
Sky Solo
Sky Solo
Sky Solo
Sky Solo
    Pablo Designs

    Sky Solo

    The Sky Collection was inspired as a modular pendant lighting system and Sky Solo is its core foundational element. Its minimal all-aluminum design highlights a powerful two-sided flat panel light source with Dim to Warm LED technology that can deliver up to 1250 lumens of warm ambient light in all directions. Sky Solo can be suspended individually, in series, or as striking chandelier groupings for residential, contract, and hospitality settings alike. Solo’s light element can also be combined with a wide range of premium shade reflectors in metal, wood and acoustic felt to provide an extraordinary breadth of performance and decorative solutions for residential, office, and hospitality settings alike. Explore the rest of the Sky Collection with Sky Dome, Sky Sound and our latest addition Sky Dome Flush AWARDS: 2020 Metropolis Likes Award 2020 NYCxDESIGN: Honoree for Pendant Fixtures 2020 IDA Product Design Awards: Silver
    Специфікація
    • FINISHES: Polished Aluminum Matte Black Pant MATERIALS: Die-cast aluminum head Aluminum Stem Fabric Cord Steel Canopy FEATURES: Dim-to-Warm (DTW) Light Source Fully dimmable Uplight/downlight Energy-efficient, flat panel technology Glare-free illumination SPECIFICATIONS: Voltage: 120V (100-277V 50/60Hz Available upon request) Power Consumption: 18W MAX Color Temperature: 2700K-2200K DTW Note: 3000K/3500K models Available upon Request Luminosity: 1250 Lumens total (850 down/400 up) Luminaire Efficacy: 70 Lumens/Watt Color Rendition Index: 90 CRI 50K hour lifespan Cable length: 10’ (305cm)(Field cuttable) CERTIFICATIONS: ETL, CE
    Технічна специфікація
    • Унікальний номерsky-solo
    • Сімейство продуктівLighting
    • Група продуктівTable Lighting
    • ТипObject (single object)
    • Дата публікації2025-02-18
    • Номер видання1
    Класифікація
    • Категорія BIMobjectОсвітлення - парти

    Доступність регіону

    Європа Північна Америка
    Åland Islands
    Anguilla
    Albania
    Antigua and Barbuda
    Andorra
    Aruba
    Austria
    Barbados
    Belarus
    Belize
    Belgium
    Bermuda
    Bosnia and Herzegovina
    British Virgin Islands
    Bulgaria
    Canada
    Croatia
    Caribbean Netherlands
    Cyprus
    Cayman Islands
    Czech Republic
    Collectivity of Saint Martin
    Denmark
    Costa Rica
    Estonia
    Cuba
    Faroe Islands
    Curaçao
    Finland
    Dominica
    France
    Dominican Republic
    Germany
    El Salvador
    Gibraltar
    Greenland
    Greece
    Grenada
    Guernsey
    Guadeloupe
    Hungary
    Guatemala
    Iceland
    Haiti
    Ireland
    Honduras
    Isle of Man
    Jamaica
    Italy
    Martinique
    Jersey
    Mexico
    Latvia
    Montserrat
    Liechtenstein
    Nicaragua
    Lithuania
    Panama
    Luxembourg
    Puerto Rico
    Malta
    Saint Kitts and Nevis
    Moldova
    Saint Lucia
    Monaco
    Saint Pierre and Miquelon
    Montenegro
    Saint Vincent and the Grenadines
    Netherlands
    Saint-Barthélemy
    North Macedonia
    Sint Maarten
    Norway
    The Bahamas
    Poland
    Trinidad and Tobago
    Portugal
    Turks and Caicos Islands
    Romania
    U.S. Virgin Islands
    Russia
    United States
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City

    Схожі продукти

    4.2 з 5 зірок 4.2 (5)
    4.3 з 5 зірок 4.3 (20)
    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit