Публікуйте свої продукти
Sky Sound
Sky Sound
Sky Sound
Sky Sound
Sky Sound
    Pablo Designs

    Sky Sound

    The Sky Collection is a modular pendant lighting system featuring multiple shade reflector options for various decorative and performance benefits. Sky Sound combines Acoustic performance with powerful omni-directional illumination to provide a one of a kind pendant solution that minimizes ambient noise and contributes to a positive workspace. Its elegant PET felted disc shade is suspended by a polished aluminum mast and is available in 18”(45.8cm)/24”(61cm)/32"(81cm) sizes with rich and vibrant colorways to create a harmonious environment of light and quiet to enhance our wellbeing. Explore the rest of the Sky Collection with Sky Solo, Sky Dome and our latest addition Sky Dome Flush AWARDS: 2020 Metropolis Likes Award 2020 NYCxDESIGN: Honoree for Pendant Fixtures 2020 IDA Product Design Awards: Silver
    Специфікація
    • FINISHES: Polished Aluminum Matte Black Paint FINISHES (Shade): Stone Grey Anthracite MATERIALS: Die-cast aluminum head Aluminum Stem Fabric Cord Steel Canopy PET felted disc shade FEATURES: Dim-to-Warm (DTW) Light Source Fully dimmable Uplight/downlight Energy-efficient, flat panel technology Glare-free illumination Acoustic dampening shade (NRC .75) Shade options : 17.5"(45cm), 23.5"(60cm), 32"(81cm) discs CANOPY FINISHES: White canopy Black canopy SPECIFICATIONS: Voltage: 120V (100-277V 50/60Hz Available upon request) Power Consumption: 18W MAX Color Temperature: 2700K-2200K DTW Note: 3000K/3500K models Available upon Request Luminosity: 1250 Lumens total (850 down/400 up) Luminaire Efficacy: 70 Lumens/Watt Color Rendition Index: 90 CRI 50K hour lifespan Cable length: 10’ (305cm)(Field cuttable) CERTIFICATIONS: ETL, CE
    Технічна специфікація
    • Унікальний номерsky-sound
    • Сімейство продуктівLighting
    • Група продуктівPendant Lighting
    • ТипObject (single object)
    • Дата публікації2025-02-18
    • Номер видання1
    Класифікація
    • Категорія BIMobjectОсвітлення - Монтується на стелі

    Доступність регіону

    Європа Північна Америка
    Åland Islands
    Anguilla
    Albania
    Antigua and Barbuda
    Andorra
    Aruba
    Austria
    Barbados
    Belarus
    Belize
    Belgium
    Bermuda
    Bosnia and Herzegovina
    British Virgin Islands
    Bulgaria
    Canada
    Croatia
    Caribbean Netherlands
    Cyprus
    Cayman Islands
    Czech Republic
    Collectivity of Saint Martin
    Denmark
    Costa Rica
    Estonia
    Cuba
    Faroe Islands
    Curaçao
    Finland
    Dominica
    France
    Dominican Republic
    Germany
    El Salvador
    Gibraltar
    Greenland
    Greece
    Grenada
    Guernsey
    Guadeloupe
    Hungary
    Guatemala
    Iceland
    Haiti
    Ireland
    Honduras
    Isle of Man
    Jamaica
    Italy
    Martinique
    Jersey
    Mexico
    Latvia
    Montserrat
    Liechtenstein
    Nicaragua
    Lithuania
    Panama
    Luxembourg
    Puerto Rico
    Malta
    Saint Kitts and Nevis
    Moldova
    Saint Lucia
    Monaco
    Saint Pierre and Miquelon
    Montenegro
    Saint Vincent and the Grenadines
    Netherlands
    Saint-Barthélemy
    North Macedonia
    Sint Maarten
    Norway
    The Bahamas
    Poland
    Trinidad and Tobago
    Portugal
    Turks and Caicos Islands
    Romania
    U.S. Virgin Islands
    Russia
    United States
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City

    Схожі продукти

    Бібліотека продуктів BIMobject

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit