Публікуйте свої продукти
Totem Pendant
Totem Pendant
Totem Pendant
Totem Pendant
Totem Pendant
Totem Pendant
Totem Pendant
Totem Pendant
Totem Pendant
Totem Pendant
    Pablo Designs

    Totem Pendant

    Totem is a classic and highly versatile pendant LED lighting system comprised of exquisitely blown opal glass shades designed around a modular platform. Totem’s soft, pure white geometric forms provide a charming interplay of unique combinations to provide warmth and elegance to any space. Users can select from 4 shade sizes in descending order (A,B,C,D) which can be employed in both single and double shade combinations to create up to 20 unique models to satisfy both direct and indirect illumination needs. Totem is available in 3 fully dimmable LED Light engine combinations: Up/Down Light, Down Light, and Flush Down Light with each shade housing its own light engine. This flexibility allows for creating stunning groupings that emanate from ceiling down to pendant height across multiple sizes and shapes and best suited over dining areas, entry foyers and hallway ceiling scenarios. Inspiration behind the design was to celebrate random combinations and encouraging specifiers to create personalized lighting solutions unique to their own spaces. Explore Totem Table Models here. 2024 Archiproduct Design Awards: Concept and Design
    Специфікація
    • FINISHES (Shade): Opal Glass FINISHES (Canopy): White MATERIALS: Hand-blown Opal Glass Steel Canopy FEATURES: Dim-to-Warm (DTW) Light Source Fully dimmable Uplight/downlight Glare-free illumination SPECIFICATIONS: Voltage: 120V (100-277V 50/60Hz Available upon request) Power Consumption: 18W Color Temperature: 2700K-2200K DTW Note: 3000K/3500K models Available upon Request Luminosity: 1800 Lumens total (1400 down/400 up) Luminaire Efficacy: 100 Lumens/Watt Color Rendition Index: 90 CRI 50K hour lifespan Cable length: 10’ (305cm)(Field cuttable) CERTIFICATIONS: ETL, CE
    Технічна специфікація
    • Унікальний номерtotem-pendant
    • Сімейство продуктівLighting
    • Група продуктівPendant Lighting
    • ТипObject (single object)
    • Дата публікації2025-02-18
    • Номер видання1
    Класифікація
    • Категорія BIMobjectОсвітлення - Pendant

    Доступність регіону

    Європа Північна Америка
    Åland Islands
    Anguilla
    Albania
    Antigua and Barbuda
    Andorra
    Aruba
    Austria
    Barbados
    Belarus
    Belize
    Belgium
    Bermuda
    Bosnia and Herzegovina
    British Virgin Islands
    Bulgaria
    Canada
    Croatia
    Caribbean Netherlands
    Cyprus
    Cayman Islands
    Czech Republic
    Collectivity of Saint Martin
    Denmark
    Costa Rica
    Estonia
    Cuba
    Faroe Islands
    Curaçao
    Finland
    Dominica
    France
    Dominican Republic
    Germany
    El Salvador
    Gibraltar
    Greenland
    Greece
    Grenada
    Guernsey
    Guadeloupe
    Hungary
    Guatemala
    Iceland
    Haiti
    Ireland
    Honduras
    Isle of Man
    Jamaica
    Italy
    Martinique
    Jersey
    Mexico
    Latvia
    Montserrat
    Liechtenstein
    Nicaragua
    Lithuania
    Panama
    Luxembourg
    Puerto Rico
    Malta
    Saint Kitts and Nevis
    Moldova
    Saint Lucia
    Monaco
    Saint Pierre and Miquelon
    Montenegro
    Saint Vincent and the Grenadines
    Netherlands
    Saint-Barthélemy
    North Macedonia
    Sint Maarten
    Norway
    The Bahamas
    Poland
    Trinidad and Tobago
    Portugal
    Turks and Caicos Islands
    Romania
    U.S. Virgin Islands
    Russia
    United States
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City

    Схожі продукти

    Бібліотека продуктів BIMobject

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit