Публікуйте свої продукти
UMA Lantern
UMA Lantern
UMA Lantern
UMA Lantern
UMA Lantern
UMA Lantern
UMA Lantern
UMA Lantern
UMA Lantern
UMA Lantern
    Pablo Designs

    UMA Lantern

    The revolutionary UMA Sound Lantern redefines the portable lantern for the modern age. Fusing state-of-the-art Warm Dim LED technology with 360° high fidelity surround sound, UMA provides a one of a kind portable light + sound experience, integrated seamlessly into a strikingly elegant design. UMA pairs touch sensitive volume control with an intuitive full-range light control dial and features Bluetooth® connectivity to stream the highest quality audio wirelessly from any mobile device. Invoking the primal symbol of the lantern and the warmth of a campfire, UMA is the perfect centerpiece for social gatherings and intimate moments indoor and out. Eplore the rest of the collection with Uma Mini. Volume discounts are available for large orders. Contact info@pablodesigns.com for additional details. AWARDS: 2016 AZURE Magazine People's Choice Award 2016 Good Design Award Australia 2017 German Design Award
    Специфікація
    • FINISHES: Silver/White STRAP COLOR: Tan MATERIALS: Diffused Polycarbonate lens Leather strap Steel Grille Silicone feet Protective cotton bag w/ leather cord FEATURES: Rich 360° sound Full range dim control Bluetooth® connectivity Warm dimming technology Optional surface mount available Portable and rechargeable Ships flat-packed 97% recyclable IP50 Damp rated SPECIFICATIONS: Voltage: 120-240V 50/60Hz Power Consumption: 4.5W(light) 12W MAX(speakers) Color temperature: 2700-2000K Luminosity: 190 Lumens MAX Luminaire efficacy: 42 Lumens/Watt Charging time: Up to 3.5 hours Battery life: Up to 8 hours Power cord length: 6’ (183cm) Global Multi-plug adapter available 1 year warranty Patent pending CERTIFICATIONS: TUV, CE, RoHS, FCC
    Технічна специфікація
    • Унікальний номерuma
    • Сімейство продуктівLighting
    • Група продуктівTable Lighting
    • ТипObject (single object)
    • Дата публікації2025-02-18
    • Номер видання1
    Класифікація
    • Категорія BIMobjectОсвітлення - парти

    Доступність регіону

    Європа Північна Америка
    Åland Islands
    Anguilla
    Albania
    Antigua and Barbuda
    Andorra
    Aruba
    Austria
    Barbados
    Belarus
    Belize
    Belgium
    Bermuda
    Bosnia and Herzegovina
    British Virgin Islands
    Bulgaria
    Canada
    Croatia
    Caribbean Netherlands
    Cyprus
    Cayman Islands
    Czech Republic
    Collectivity of Saint Martin
    Denmark
    Costa Rica
    Estonia
    Cuba
    Faroe Islands
    Curaçao
    Finland
    Dominica
    France
    Dominican Republic
    Germany
    El Salvador
    Gibraltar
    Greenland
    Greece
    Grenada
    Guernsey
    Guadeloupe
    Hungary
    Guatemala
    Iceland
    Haiti
    Ireland
    Honduras
    Isle of Man
    Jamaica
    Italy
    Martinique
    Jersey
    Mexico
    Latvia
    Montserrat
    Liechtenstein
    Nicaragua
    Lithuania
    Panama
    Luxembourg
    Puerto Rico
    Malta
    Saint Kitts and Nevis
    Moldova
    Saint Lucia
    Monaco
    Saint Pierre and Miquelon
    Montenegro
    Saint Vincent and the Grenadines
    Netherlands
    Saint-Barthélemy
    North Macedonia
    Sint Maarten
    Norway
    The Bahamas
    Poland
    Trinidad and Tobago
    Portugal
    Turks and Caicos Islands
    Romania
    U.S. Virgin Islands
    Russia
    United States
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City

    Схожі продукти

    4.3 з 5 зірок 4.3 (20)
    4.2 з 5 зірок 4.2 (5)
    4.8 з 5 зірок 4.8 (33)
    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit