Публікуйте свої продукти
S MiWo wall sandwich panel
S MiWo wall sandwich panel
S MiWo wall sandwich panel
S MiWo wall sandwich panel
    ARPANEL

    S MiWo wall sandwich panel

    The ARPANEL S MiWo and S MiWo MXL wall sandwich panels are made up of two facings (the inner and outer ones) of galvanised and coated steel sheet and a mineral wool structural and insulation core. The core ensures excellent fire-resistance as well as superior thermal and sound insulation and, combined with the top quality galvanised steel sheet, ensures high mechanical strength and durability for long service life of the building finished with ARPANEL sandwich panels. The design of the sandwich panels allows for quick and simple installation in both horizontal and vertical system. All these factors make the ARPANEL S MiWo and MiWo MXL wall sandwich panels comply with the most stringent European standards. They work perfectly in facilities where fire safety is of key importance, such as external and internal partitions of fire separation. In addition to that, the ARPANEL S MiWo MXL sandwich panels with increased core density are the ideal solution when products with increased load capacity and mechanical strength are required in order to avoid the need to install additional structural elements.

    Специфікація
    • Thickness [mm] 80 100 120 150 160 180 200 220* 242*
      Fastening system Standard Standard Standard Standard Standard Standard Standard Standard Standard
      Insulation core MiWo Mineral wool MiWo Mineral wool MiWo Mineral wool MiWo Mineral wool MiWo Mineral wool MiWo Mineral wool MiWo Mineral wool MiWo Mineral wool MiWo Mineral wool
      Panel width [mm] 1000/1100/1150 1000/1100/1150 1000/1100/1150 1000/1100/1150 1000/1100/1150 1000/1100/1150 1000/1100/1150 1000/1100/1150 1000/1100/1150
      Available length [m] 2-14,5 2-14,5 2-14,5 2-14,5 2-14,5 2-14,5 2-14,5 2-14,5 2-14,5
      Thickness of ext. facing  [mm] 0,5-0,7 0,5-0,7 0,5-0,7 0,5-0,7 0,5-0,7 0,5-0,7 0,5-0,7 0,5-0,7 0,5-0,7
      Thickness of int. facing [mm]0,5-0,70,5-0,70,5-0,70,5-0,70,5-0,70,5-0,70,5-0,70,5-0,70,5-0,7
      Core density kg/m3 105±10% 105±10% 105±10% 105±10% 105±10% 105±10% 105±10% 105±10% 105±10%
      Weight kg/m2 17,5 19,6 21,8 25,0 26,1 28,3 30,4 32,6 35,0
      Heat-transfer coefficient Ud,S = W/(m2 x K) 0,48 0,39 0,32 0,26 0,24 0,22 0,2 0,18 0,16
      Fire resistance:
      Acc. PN-B-02867 NRO NRO NRO NRO NRO NRO NRO NRO NRO
      Acc. PN-EN 13501-1 A2-s1,d0 A2-s1,d0 A2-s1,d0 A2-s1,d0 A2-s1,d0 A2-s1,d0 A2-s1,d0 A2-s1,d0 A2-s1,d0
      Acc. PN-EN 13501-2 VERTICAL E60/EI 60 E 120/EI 60 E 120/EI 120 E 240/EI 240 E 240/EI 240 E 240/EI 240 E 240/EI 240 E 240/EI 240 E 240/EI 240
      Acc. PN-EN 13501-2 HORIZONTAL E 60/EI 60 E 60/EI 60 E 120/EI 120 E 240/EI 180 E 240/EI 180 E 240/EI 180 E 240/EI 180 E 240/EI 180 E 240/EI 180
      Acc. PN-EN 13501-2:2016 CEILING NPD EI 30 EI 120 EI 120 EI 120 EI 120 EI 120 EI 120 EI 120
      Acc. PN-EN 13501-5 Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable
      Proper acoustic insulation [Rw(C,Ctr) dB] 30 (-1;-2) 32 (-1;-3) 32 (-1;-3) 32 (-2,-4) 32 (-2,-4) 32 (-3,-5) 31 (-1;-3) 31 (-1;-3) NPD
      Sound absorption [αw] 0,15 0,15 0,15 0,15 0,15 0,15 0,15 0,15 NPD

      *The 220mm and 242 mm thickness are produced on special order after consultation with the manufacturer.

    Технічна специфікація
    • Унікальний номерs-miwo-wall-sandwich-panel
    • Сімейство продуктівSandwich panels
    • Група продуктівWall sandwich panel
    • ТипBuilding Material
    • Дата публікації2023-08-04
    • Номер видання1
    Пов'язані
    • Матеріал основнийMineral wool
    • Матеріал допоміжнийSteel
    • Розроблено вPoland
    • Виготовлено вPoland
    Класифікація
    • Категорія BIMobjectСтіни - Sandwich Panels
    • Класифікація IFCWall
    • Код за ETIMEC011925
    • Назва за ETIMSandwich panel
    • Код Uniclass 2015Ss_20_10_60_84
    • Опис Uniclass 2015Structural insulated panel systems
    • Номер OmniClass23-15 13 19
    • Заголовок OmniClassWall Panels

    Доступність регіону

    Європа
    Austria
    Belgium
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Greece
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Malta
    Netherlands
    Poland
    Portugal
    Romania
    Slovakia
    Slovenia
    Spain
    Sweden
    United Kingdom
    Бібліотека продуктів BIMobject

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit