Публікуйте свої продукти
Prefabricated bathroom Small
Prefabricated bathroom Small
    Part AB

    Prefabricated bathroom Small

    Quality and cost-effectiveness are two crucial factors in choosing the supplier for your bathrooms. It’s simple mathematics: Specialist expertise and high quality can be profitable with the right production chain. With prefabricated bathrooms from Part your project can flow smoothly and be cost-effective. Industrial process production in the factory guarantees the highest quality. Streamline your project and build more reliably with Part.
    Специфікація
    • Prefabricated bathrooms from Part are built on a C-profile steel frame, 172×60 mm. The floor construction consists of a reinforced waterproof concrete slab with a compressive strength of around 70 Mpa and has a mounted floor drain. The largest concrete thickness is 60 mm. The floor is die-cast and with a 1:50 gradient towards the floor drain in the shower zone which is also recessed to a depth corresponding to the thickness of one clinker slab. The concrete slab has a film-type wet room liner and is supplied with a clinker finish. Embedded electrical heating cable, or alternatively waterborne underfloor heating with 12 mm hose, is available as an option. Part offers a skirting board solution with cement-based sealant for the transition between floor and wall. A hygienic and aesthetic solution with a long service life. All installations for electricity and water are easily accessible for connection, inspection and maintenance.
    Технічна специфікація
    • Унікальний номерprefabricated-bathroom-small
    • Сімейство продуктівPrefabricated
    • Група продуктівBathroom
    • ТипAssembly (multiple objects)
    • Дата публікації2017-05-01
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийConcrete
    • Матеріал допоміжнийSteel
    • Розроблено вШвеція
    • Виготовлено вШвеція
    Класифікація
    • Категорія BIMobjectБудівництво - Other
    • Класифікація IFCBuilding Element
    • Код Uniclass 2015Ss_20_10_60
    • Опис Uniclass 2015Prefabricated framed and panelled structures
    • Код CSI MasterFormat 201413 42 13
    • Заголовок CSI MasterFormat 2014Bathroom Unit Modules

    Доступність регіону

    Європа
    Швеція