Публікуйте свої продукти
CLASSICA ALL WOOD The classic wooden window with the central astragal.
CLASSICA ALL WOOD The classic wooden window with the central astragal.
CLASSICA ALL WOOD The classic wooden window with the central astragal.
CLASSICA ALL WOOD The classic wooden window with the central astragal.
    PB Finestre sul mondo

    CLASSICA ALL WOOD The classic wooden window with the central astragal.

    A frame entirely made of laminated wood, the "Classica" captures the classic essence of windows. The simulated central atragal, both on the inside and outside, aligns with the philosophy of traditional carpentry but incorporates modern performance.

    Technical excellence and classic beauty

    All-wood and classic lines to enhance any design: a perfect union of technique and style to create the right atmosphere. Wood increases the prestige and beauty of the house, imparting elegance to the property where it is installed.

    Each lifestyle has a PB style

    All-wood takes inspiration from high craftsmanship in joinery. With a frame entirely made of wood, it boasts a variety of styles that are unique in the world: from essences - oak, chestnut, meranti, pine, and finger-joint pine - to the possibility of customizing every aspect of the window, including the glass stop.

    Специфікація
    • CLASSICA All Wood Window Certifications

      Air Permeability Resistance Class*: Class 4 Water Tightness Resistance Class*: E750 Wind Load Resistance Class*: Up to 2.1 m² Class C5. Above 2.1m² up to 2.5m² Class C4

      Acoustic Reduction Certification**: Up to 43dB for 68mm thickness sections and up to 44dB for 78mm thickness sections

      Thermal Performance Certifications** (Achievable Uw values):

      • 1.2 W/m²K in the version with 68mm thickness • 0.9 W/m²K in the version with 78mm thickness

      Solar Factor: G=0.35

      • As per certifications in our possession issued by the ROSENHEIM Institute

      ** As per certifications in our possession issued by the GIORDANO Institute

      Furthermore, all our windows are CE marked, according to the law, to ensure maximum peace of mind and safety.

    Технічна специфікація
    • Унікальний номерCLASSICA-TUTTO-LEGNO
    • Сімейство продуктівAll Wood
    • Група продуктівClassica
    • ТипObject (single object)
    • Дата публікації2023-11-30
    • Номер видання1
    Пов'язані
    • Матеріал основнийWood
    • Матеріал допоміжнийWood
    • Розроблено вІталія
    • Виготовлено вІталія
    Класифікація
    • Категорія BIMobjectВікно - Tilt and Turn Windows
    • Класифікація IFCWindow
    • Номер OmniClass23-17 13 00
    • Заголовок OmniClassWindows