Публікуйте свої продукти
Omega SPLUS Suspension
Omega SPLUS Suspension
Omega SPLUS Suspension
Omega SPLUS Suspension
Omega SPLUS Suspension
Omega SPLUS Suspension
    Pemsa

    Omega SPLUS Suspension

    Ceiling Support with omega profile and universal connection system for Rejiband® and Pemsaband® trays mounted to the ceiling with threaded rod. Click fixing system. Made of steel, pre-galvanised, hot dip galvanised and BLACK C8 High resistance, finishes and also in Stainless steel 304 and 316L Available for widths of 100, 150, 200, 300, 400, 500 and 600 mm.

    Специфікація
    • - Click system allows fast connection of the wire mesh tray without the need of fixings. Greater economy and quick assembly.

      - Universal mounting system compatible with Rejiband® grid trays, Pemsaband® sheet and PVC trays. A single support for all trays. Reduction in the number of references.

      - Installation with a single central threaded rod up to 300 width, allows the introduction of cables from the side. Includes plugs and protectors for ease of installation and to protect the installer.

      - Reinforced omega profile. Increase support features. Includes plugs and protectors to facilitate installation and safeguard the installer.

      - N Mark of Aenor, in accordance with IEC 61537 and CE conformity to Directive 2014/35 / EU. Fire resistance E90 according to DIN 4102-12.

      - Available in several finishes: pre galvanised, hot dip galvanised, organic mineral BLACK C8 and stainless steel AISI 304 and AISI 316L.

    Технічна специфікація
    • Унікальний номерOmega_SPLUS_Suspension
    • Сімейство продуктівPemsa Support System
    • Група продуктівSupports and Brackets
    • ТипAssembly (multiple objects)
    • Дата публікації2020-08-26
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийGalvanized steel
    • Матеріал допоміжнийStainless steel
    • Розроблено вІспанія
    • Виготовлено вІспанія
    Класифікація
    • Категорія BIMobjectЕлектричні - Distribution
    • Класифікація IFCMechanical Fastener
    • Код за ETIMEC001003
    • Назва за ETIMWall- and ceiling bracket for cable support system
    • Код CSI MasterFormat 201427 05 29
    • Заголовок CSI MasterFormat 2014Hangers and Supports for Communications Systems
    • Номер OmniClass23-35 33 19
    • Заголовок OmniClassElectrical Cable Trays
    • Код CSI UniFormat IID5090
    • Заголовок CSI UniFormat IIOther Electrical Systems