Публікуйте свої продукти
19.6 mm Duropal Element P3
19.6 mm Duropal Element P3
19.6 mm Duropal Element P3
19.6 mm Duropal Element P3
19.6 mm Duropal Element P3
19.6 mm Duropal Element P3
19.6 mm Duropal Element P3
19.6 mm Duropal Element P3
    Pfleiderer Deutschland

    19.6 mm Duropal Element P3

    Flat bonded element of a moisture-resistant particleboard construction, Type P3 to EN 312, faced on both sides with Duropal HPL.
    Специфікація
    • Product-type EC: HPL composite panel Intended use: HPL composite panel intended for internal wall and ceiling finishes (including suspended ceilings) Areas of application: Ideal for surfaces in furniture production and interior fitting where exceptional sturdiness and moisture resistance is required: For kitchen and bathroom furniture, elements in sanitary areas, in shop fitting and interior design construction, in clinics and laboratories plus workplaces such as in the foodstuffs processing industry. Product features: decorative variety; easy care; antimicrobial; food harmless; low swelling / moisture resistant FSCquality available: yes PEFC quality available: yes Reaction to fire: normally flammable; D-s2,d0 (EN 13501-1, CWFT acc. to 2003/593/EG) Formaldehyde emission class: E1 E05 Product standard: EN 13894-1 Harmonised technical specification: EN 438-7:2005 Formats: 2800 mm x 2070 mm; 5600 mm x 2070 mm Manufacturer: Pfleiderer Deutschland GmbH, Ingolstädter Str. 51, D-92318 Neumarkt
    Технічна специфікація
    • Унікальний номерDuropal-Element-P3-19_6-mm
    • Сімейство продуктівFlat bonded elements
    • Група продуктівDuropal Elements
    • ТипBuilding Material
    • Дата публікації2020-10-13
    • Номер видання1
    • Глибина (мм)19.6
    Пов'язані
    • Розроблено вGermany
    • Виготовлено вGermany
    Класифікація
    • Категорія BIMobjectБудівельні матеріали - Sheet Materials

    Доступність регіону

    Європа Азія Океанія
    Åland Islands
    Bahrain
    Australia
    Albania
    China
    New Zealand
    Andorra
    Japan
    Austria
    Qatar
    Belgium
    Singapore
    Bosnia and Herzegovina
    Taiwan
    Bulgaria
    United Arab Emirates
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Ireland
    Isle of Man
    Italy
    Jersey
    Liechtenstein
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Vatican City