Публікуйте свої продукти
Facade cladding from Compact HPL 6 mm: Duropal XTerior compact – single-sided lacquering
Facade cladding from Compact HPL 6 mm: Duropal XTerior compact – single-sided lacquering
Facade cladding from Compact HPL 6 mm: Duropal XTerior compact – single-sided lacquering
Facade cladding from Compact HPL 6 mm: Duropal XTerior compact – single-sided lacquering
Facade cladding from Compact HPL 6 mm: Duropal XTerior compact – single-sided lacquering
Facade cladding from Compact HPL 6 mm: Duropal XTerior compact – single-sided lacquering
Facade cladding from Compact HPL 6 mm: Duropal XTerior compact – single-sided lacquering
    Pfleiderer Deutschland

    Facade cladding from Compact HPL 6 mm: Duropal XTerior compact – single-sided lacquering

    Compact high-pressure laminate for outdoor use in standard quality according to EN 438-6:EDS / intensive decors according to EN 438-6:EGS. With uniform black-coloured core and single-sided decorative acrylic lacquer on the top side and decorative melamine resin surface on the reverse.
    Специфікація
    • Product-type EC: High-pressure decorative compact laminate Intended use: Compact laminate panels/sidings for exterior wall and ceiling finishes (including suspended ceilings) Areas of application: Duropal XTerior compact fulfils the highest UV resistance requirements for the surface and due to its high mechanical strength values and design freedom, it is suitable for outdoor use, e.g. as facade, garden furniture, privacy screens, roof undersides, balconies or playground equipment. Especially if high standards of robustness, weather resistance and easy cleaning are required. Product features: Variety of decors and / or textures; easy care; anti-fingerprint; anti-graffiti; UV-resistant; weatherproof; low swelling / moisture resistant; high impact resistance; easy to use and machine FSC-certified: yes PEFC certified: yes Reaction to fire: normally flammable; D-s2,d0 (EN 13501-1, CWFT acc. to 2003/593/EG) Formaldehyde emission class: E1 E05 Product standard: EN 438-6 Harmonised technical specification: EN 438-7:2005 Formats: 2800 mm x 2070 mm Manufacturer: Pfleiderer Deutschland GmbH, Ingolstädter Str. 51, D – 92318 Neumarkt
    Технічна специфікація
    • Унікальний номерDuropal-XTerior-compact-single-sided-lacquering-6-mm
    • Сімейство продуктівCompact laminates Lacquered boards
    • Група продуктівFaçade Cladding Duropal XTerior Compact
    • ТипBuilding Material
    • Дата публікації2020-10-15
    • Номер видання1
    • Глибина (мм)6
    Пов'язані
    • Матеріал основнийLaminated Paper
    • Матеріал допоміжнийAcrylate
    • Розроблено вGermany
    • Виготовлено вGermany
    Класифікація
    • Категорія BIMobjectБудівельні матеріали - Sheet Materials
    • Класифікація IFCCovering
    • Назва UNSPSCSiding and exterior wall materials
    • Код UNSPSC301518
    • Код Uniclass 2015Ss_25_25_95_28
    • Опис Uniclass 2015External wall sheathing systems
    • Код CSI MasterFormat 201407 42 00
    • Заголовок CSI MasterFormat 2014Wall Panels
    • Номер OmniClass23-13 37 13
    • Заголовок OmniClassExterior Wall Cladding
    • Код CSI UniFormat IIB2010
    • Заголовок CSI UniFormat IIExterior Walls

    Доступність регіону

    Європа Азія Океанія
    Åland Islands
    Bahrain
    Australia
    Albania
    China
    New Zealand
    Andorra
    Japan
    Austria
    Qatar
    Belgium
    Singapore
    Bosnia and Herzegovina
    Taiwan
    Bulgaria
    United Arab Emirates
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Ireland
    Isle of Man
    Italy
    Jersey
    Liechtenstein
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Vatican City
    Бібліотека продуктів BIMobject

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit