Публікуйте свої продукти
SS8-R Roof Pipe Supports, for pipe sizes up to 2-1/2? OD
PHP Systems Design

SS8-R Roof Pipe Supports, for pipe sizes up to 2-1/2? OD

The SS8 with Roller model is designed to support gas pipe up to 2 ½” OD and not exceeding 10” in height above the roof surface.

To accommodate single or multiple pipes of any height or width, PHP custom engineers and manufacturers roof pipe supports using an innovative process that results in no rooftop penetrations. Our pipe hangers and pipe supports are manufactured with hot-dipped galvanized components, and bases of high density polypropylene with a UV additive, providing ultimate stability and weather resistance. Pipe hangers and roof pipe supports can also be mounted on flat or sloped roofs and are engineered with telescoping frames for adjustable height and to perfectly align with spacing requirements.
Технічна специфікація
  • Унікальний номерphp-systems-design-ss8-r
  • Сімейство продуктівPipework/Ductwork Mechanical Fasteners/Supports
  • Група продуктівPipe Supports
  • ТипObject (single object)
  • Дата публікації2016-04-07
  • Номер видання1
Посилання
Класифікація
  • Категорія BIMobjectСантехніка - Опора трубопроводу