Публікуйте свої продукти
Taos - Reconstructed stone facings
Taos - Reconstructed stone facings
Taos - Reconstructed stone facings
Taos - Reconstructed stone facings
Taos - Reconstructed stone facings
Taos - Reconstructed stone facings
Taos - Reconstructed stone facings
Taos - Reconstructed stone facings
    Pietre d'Arredo

    Taos - Reconstructed stone facings

    The appearance of quarry limestone, medium size with natural and slight nuances of grey and brown. Faithful reproduction of kind of stone used in medieval constructions.
    The Pietre d'Arredo finishing elements are made using special binding materials, natural lightweight aggregate, alongside colouring pigments that are highly resistant to UV rays and additives, which render the product incredibly resistant to atmospheric agents. 

    WHY CHOOSE PIETRE D’ARREDO?
    The innovative manufacturing technique allows for minimum waste and the accurate definition of surfaces makes it a perfect substitute for natural stone, limiting extraction from the quarry, thus respecting and protecting the environment. It protects the building enclosure from weather conditions and fortifies thermal insulation systems, thus improving living comfort. It facilitates application because of its light weight. 

    USES
    Identical, aesthetically speaking, to their natural counterparts, the Pietre d'Arredo finishing elements can be used for new projects as well as in the re-qualification of older buildings being restructured. As a result of their versatility, they can be used to clad both internal and external walls, retaining walls, columns, fireplaces, wainscoting, etc.

    Специфікація
    • Cladding supply and laying in reconstructed stone, frost-proof, breathable, low-water absorption of type TAOS, in colour ………………, from the COLMEF S.r.l. PIETRE D’ARREDO brand, for the cladding of internal and external walls. For laying, use a natural, anti-efflorescence hydraulic lime-based levelling adhesive with optimal performance and zero vertical slippage of type ARREDOCOLLA from the COLMEF S.r.l. PIETRE D'ARREDO brand. Point the cladding stone using the appropriate breathable low-water absorption mortar of type ARREDOSTUCCO, in colour ………………, from the COLMEF S.r.l. PIETRE D’ARREDO brand. For the pointing of laid stone cladding on a thermal insulating system, always add a lightweight aggregate of type ARREDOLIGHT from the COLMEF S.r.l. PIETRE D’ARREDO brand to the paste in order to increase breathability and reduce the weight on the wall.
    Технічна специфікація
    • Унікальний номерpietredarredo-stones-taos
    • Сімейство продуктівPietre d'Arredo
    • Група продуктівTradition
    • ТипObject (single object)
    • Дата публікації2017-09-25
    • Номер видання1
    Пов'язані
    • Матеріал основнийConcrete
    • Розроблено вІталія
    • Виготовлено вІталія
    Класифікація
    • Категорія BIMobjectСтіни - Облицювання
    • Класифікація IFCSurface
    • Назва UNSPSCWall finishing materials
    • Код UNSPSC301615
    • Код Uniclass 2015Ss_25_20_85
    • Опис Uniclass 2015Stone cladding systems
    • Код CSI MasterFormat 201406 61 13
    • Заголовок CSI MasterFormat 2014Simulated Stone Fabrications
    • Номер OmniClass23-13 35 25 13
    • Заголовок OmniClassSimulated Stones
    • Код CSI UniFormat IIC3010
    • Заголовок CSI UniFormat IIWall Finishes