Публікуйте свої продукти
Plannja Sinus 18
Plannja

Plannja Sinus 18

The Plannja Sinus 18 sheet profile can be used indoors and out on commercial properties, or indeed as an exciting accent to a private home.

Sinus is a roof and exterior wall profile that adds aesthetic expression when combined with most other materials. Minimum pitch is 14 degrees. 10–14 degrees with double side overlap and seals at the end and side overlaps. This provides a cover width of 984 mm instead of the usual 1060 mm. The elegant flowing lines of Sinus look equally good on exterior walls and roofs. Above all, Sinus imparts an aesthetic air to buildings when it's combined with other materials such as rendering or wood.

Технічна специфікація
  • Унікальний номерprofiles-aluminium-Plannja-Sinus-18
  • Сімейство продуктівPROFILES IN ALUMINIUM
  • Група продуктівProfiles in Aluminium
  • ТипObject (single object)
  • Дата публікації2022-09-06
  • Номер видання1
Класифікація
  • Категорія BIMobjectБудівництво - Roof Accessories

Доступність регіону

Європа
Åland Islands
Andorra
Cyprus
Denmark
Faroe Islands
Finland
Gibraltar
Guernsey
Iceland
Isle of Man
Jersey
Liechtenstein
Luxembourg
Malta
Monaco
Norway
San Marino
Svalbard and Jan Mayen
Sweden
Vatican City