Публікуйте свої продукти
PVC фітинги для каналізації
PVC фітинги для каналізації
PVC фітинги для каналізації
    Plimat

    PVC фітинги для каналізації

    3.8 з 5 зірок3.8(5 відгуки)

    PLIMAT’s Sewer Fittings are designed for the reliable and efficient drainage of domestic wastewater, including hot, cold, and mildly acidic liquids. Manufactured from high-quality PVC-U, these fittings are intended for non-pressurized (gravity flow) systems and are produced in accordance with the EN 1329-1 standard.

    The system is available in diameters ranging from 32 mm to 125 mm, offering a wide selection of fittings and accessories to accommodate a variety of installation requirements. It's strong and durable construction ensures dependable performance in residential, commercial, and industrial settings.

    Based in Marinha Grande, Portugal, PLIMAT specializes in the development and production of plastic piping systems. With a commitment to quality and innovation, the company provides complete solutions for fluid transport across all stages of a project.


    ******** Unlock PLIMAT BIM files full potential. Read the User Manual. ********

    Специфікація
    • Primary Applications

      • Ideal for underground drainage systems, efficiently channeling wastewater from buildings to the main sewer infrastructure.
      • Suitable for both short-term and long-term use in industrial environments, providing resilient wastewater management solutions.
      • Designed to support sustainable and green construction projects, aligning with eco-friendly building standards.
      • Versatile in handling hot and cold water, as well as mildly acidic liquids, ensuring adaptability across various fluid transport needs.
      • Perfectly suited for wastewater systems in settings such as residential complexes, office buildings, and educational institutions.

      Key Benefits

      • Engineered for outstanding resistance to domestic and industrial wastewater, maintaining integrity in demanding conditions.
      • Exhibits excellent thermal resistance, capable of withstanding high-temperature applications.
      • Acts as a durable and economical alternative to traditional cast iron piping, combining robustness with ease of installation.
      • Corrosion-resistant by design, reducing upkeep and extending the system’s operational life.
      • Built to endure harsh environments, delivering long-term reliability and performance.
      • Facilitates quick and efficient installation, minimizing labor requirements and project timelines.
    Технічна специфікація
    • Унікальний номерpvc-sewer-fittings-plimat
    • Сімейство продуктівPVC - Sewer Fittings
    • Група продуктівPipe | Pipe Fittings
    • ТипAssembly (multiple objects)
    • Дата публікації2025-10-16
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийPVC
    • Розроблено вПортугалія
    • Виготовлено вПортугалія
    Класифікація
    • Категорія BIMobjectСантехніка - Труби
    • Класифікація IFCPipe Fitting
    • Код за ETIMEG015540
    • Назва за ETIMFittings, flanges and connectors
    • Код Uniclass 2015Pr_65_52_63_87
    • Опис Uniclass 2015Unplasticized polyvinyl chloride (PVC-U) drainage pipe and fittings
    • Код CSI MasterFormat 201433 33 00
    • Заголовок CSI MasterFormat 2014Low Pressure Utility Sewerage
    • Номер OmniClass23-27 43 00
    • Заголовок OmniClassPipe Fittings