Публікуйте свої продукти
Plungie Arena, 11' 5" Round Precast Concrete Pool
Plungie Arena, 11' 5" Round Precast Concrete Pool
Plungie Arena, 11' 5" Round Precast Concrete Pool
    Plungie

    Plungie Arena, 11' 5" Round Precast Concrete Pool

    4.2 з 5 зірок4.2(6 відгуки)

    THE ULTIMATE STATEMENT POOL THAT'S DESIGNED TO BE DESIGNED! 

    10-year structural and internal ecoFinish warranty.

    Plungie Arena

    Say hello to the Plungie Arena - the precast round concrete swimming pool of your dreams! The perfect fit for most landscapes, the Plungie Arena is easy to install and maintain, even in the smallest backyards. 11' 5" diameter and with plenty of bench space, it’s an excellent choice for clients seeking a solution that’s great for lounging and recreational swims.

    Round Plunge Pools, like Plungie’s Arena Design, have become increasingly popular over the years due to their numerous benefits. First and foremost, the compact size of a round plunge pool makes it a perfect choice for homeowners with limited outdoor space. Its circular shape makes it easy to fit into small or awkward spaces, such as a backyard corner or a patio area. Additionally, the pool's small size means that it requires less maintenance and fewer chemicals, making it a cost-effective option for those who want to enjoy the benefits of a pool without the high maintenance costs.

    Inclusions

    • Highly-engineered concrete shell
    • Multi-coloured LED Light
    • Skimmer Box
    • Pre-plumbed filtration return lines

    Add-ons and Modifications

    • Spa Jets
    • Equipment Packages: Filter, Chlorinator, Pump
    • Waterline Tile Provision

    Website

    https://plungie.com/en-us/pools/arena

    Специфікація
    • Diameter - External: 11' 5", Internal: 10' 10"

      Height - External: 5' 6½", Internal: 5' 3"

      Volume - 2,370 gal

      Dry weight - 16,000 lbs

      Keywords: Swimming Pool, Spool, Swim Spa, Backyard, Outdoor, Spa Jet, Lifestyle, Yard, Garden, Patio, Concrete Pool, Concrete Precast Pool, Renovation

    Технічна специфікація
    • Унікальний номерarena-round-pool
    • Сімейство продуктівPools
    • Група продуктівArena Pool
    • ТипObject (single object)
    • Дата публікації2023-09-05
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийConcrete
    • Розроблено вСполучені Штати
    • Виготовлено вСполучені Штати
    Класифікація
    • Категорія BIMobjectSports & Recreation - Swimming Pool
    • Код Uniclass 2015En_42_85_60
    • Опис Uniclass 2015Outdoor swimming pools
    • Код CSI MasterFormat 201413 11 00
    • Заголовок CSI MasterFormat 2014Swimming Pools
    • Номер OmniClass23-21 29 21 15
    • Заголовок OmniClassSwimming Pools

    Доступність регіону

    Північна Америка
    Сполучені Штати