Публікуйте свої продукти
Curved profile fiberglass base
Curved profile fiberglass base
    Poliform lucernari

    Curved profile fiberglass base

    Bases perform the important function of creating a support for skylights and opening systems and solving problems of in ltration in docking between the roof and the covering. The type of base, which can be sheet metal or berglass, is identi ed in relation to the structural type of a roof. Sheet metal bases are usually used for at roofs subject to waterproo ng with bituminous or PVC sleeves. Fiberglass bases are mainly used on Greek fret or corrugated coverings where the difference in slope and the conformation itself require adequate sealing, faithfully copying the Greek fret or covering corrugation waves. Attention to the perfect construction and assembly of these products is essential for the achievement of excellent results. Steel sheet bases are con- structed, conforming material to a “C” shape so as to create a support foot and a plane to receive skylights and pro le frames. PRFV ( berglass) bases are built on suitable models, designed according to the type of roo ng. They require an accurate process which combines design, implementation of the model and moulding. Poliform Lucernari possesses a wide range of models that are adaptable to most coverings on the market. Tailor made models can be built upon customer requests.
    Специфікація
    • Component moulded in reinforced berglass resin, treated externally with a grey colour lm of gelcoat with protection thickness 8/10, internal resin with white gelcoat for increased light. This construction also offers pleasant aesthetics both externally (colours, measurement and ribs the same as the covering) and internally (white surfaces for increased light). In addition to being extremely easy to install, this element is able to solve all problems related to installing openable mechanisms and skylights on insulated coverings, maintaining the same structural and capacity features. Furthermore, it perfectly adapts to the insulated panel without the aid of any tin work, fully preventing the possibility of water in ltration in coverings. Vertical insulation and/or additional insulation over the entire beam for curved coverings, constructed in the insulating cover in the formation of a package of thickness equal to the package of the panel such as to form a perfect monolithic replacement of the covering slabs eliminated for insertion with variable density expanded polyurethane/polystyrene/rock wool, re reaction class in accordance with EN 13501-1.
    Технічна специфікація
    • Унікальний номерBase-in-vetroresina-curva
    • Сімейство продуктівBase
    • Група продуктівFiberglass
    • ТипObject (single object)
    • Дата публікації2019-06-07
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийFiber Glass
    • Розроблено вІталія
    • Виготовлено вІталія
    Класифікація
    • Категорія BIMobjectВікно - Skylights
    • Класифікація IFCWindow
    • Назва UNSPSCSkylights
    • Код UNSPSC301718
    • Код Uniclass 2015Ss_30_30_72_73
    • Опис Uniclass 2015Roof window systems
    • Код CSI MasterFormat 201408 60 00
    • Заголовок CSI MasterFormat 2014Roof Windows and Skylights
    • Номер OmniClass23-17 17 00
    • Заголовок OmniClassSkylights
    • Код CSI UniFormat IIB2020
    • Заголовок CSI UniFormat IIExterior Windows

    Доступність регіону

    Європа Азія Північна Америка Африка Південна Америка Океанія
    Австрія
    Азербайджан
    Ангілья
    Алжир
    Аргентина
    Австралія
    Аландські Острови
    Афганістан
    Антигуа і Барбуда
    Ангола
    Болівія
    Американське Самоа
    Албанія
    Бангладеш
    Аруба
    Бенін
    Бразилія
    Вануату
    Андорра
    Бахрейн
    Багамські Острови
    Ботсвана
    Венесуела
    Віддалені острови США
    Бельгія
    Британська територія в Індійському океані
    Барбадос
    Буркіна-Фасо
    Гаяна
    Гуам
    Білорусь
    Бруней
    Беліз
    Бурунді
    Еквадор
    Кірибаті
    Болгарія
    Бутан
    Бермудські Острови
    Габон
    Колумбія
    Маршаллові Острови
    Боснія і Герцеговина
    Вʼєтнам
    Британські Віргінські острови
    Гамбія
    Парагвай
    Мікронезія
    Ватикан
    Вірменія
    Віргінські Острови (США)
    Гана
    Перу
    Науру
    Велика Британія
    Гонконг
    Гаїті
    Гвінея
    Суринам
    Ніуе
    Гернсі
    Грузія
    Гваделупа
    Гвінея-Бісау
    Уругвай
    Нова Зеландія
    Гібралтар
    Ємен
    Гватемала
    Джибуті
    Фолклендські Острови
    Нова Каледонія
    Греція
    Ізраїль
    Гондурас
    Екваторіальна Гвінея
    Французька Гвіана
    Острів Норфолк
    Данія
    Індія
    Гренада
    Еритрея
    Чилі
    Острови Кука
    Джерсі
    Індонезія
    Гренландія
    Есватіні
    Острови Піткерн
    Естонія
    Ірак
    Домініка
    Ефіопія
    Палау
    Ірландія
    Іран
    Домініканська Республіка
    Єгипет
    Папуа-Нова Гвінея
    Ісландія
    Йорданія
    Кайманові Острови
    Замбія
    Північні Маріанські Острови
    Іспанія
    Казахстан
    Канада
    Західна Сахара
    Самоа
    Італія
    Камбоджа
    Карибські Нідерланди
    Зімбабве
    Соломонові Острови
    Кіпр
    Катар
    Коста-Рика
    Кабо-Верде
    Тимор-Лешті
    Латвія
    Киргизстан
    Куба
    Камерун
    Токелау
    Литва
    Китай
    Кюрасао
    Кенія
    Тонга
    Ліхтенштейн
    Кокосові (Кілінг) Острови
    Мартиніка
    Комори
    Тувалу
    Люксембург
    Кувейт
    Мексика
    Конго – Браззавіль
    Уолліс і Футуна
    Мальта
    Лаос
    Монтсеррат
    Конго – Кіншаса
    Фіджі
    Молдова
    Ліван
    Нікарагуа
    Кот-дʼІвуар
    Французька Полінезія
    Монако
    Мʼянма (Бірма)
    Острови Теркс і Кайкос
    Лесото
    Нідерланди
    Макао
    Панама
    Ліберія
    Німеччина
    Малайзія
    Пуерто-Рико
    Лівія
    Норвегія
    Мальдіви
    Сальвадор
    Маврикій
    Острів Мен
    Монголія
    Сен-Бартелемі
    Мавританія
    Північна Македонія
    Непал
    Сен-Мартен
    Мадагаскар
    Польща
    Обʼєднані Арабські Емірати
    Сен-Пʼєр і Мікелон
    Майотта
    Португалія
    Оман
    Сент-Вінсент і Гренадіни
    Малаві
    Росія
    Острів Різдва
    Сент-Кітс і Невіс
    Малі
    Румунія
    Пакистан
    Сент-Люсія
    Марокко
    Сан-Марино
    Палестина
    Сінт-Мартен
    Мозамбік
    Сербія
    Південна Корея
    Сполучені Штати
    Намібія
    Словаччина
    Північна Корея
    Тринідад і Тобаго
    Нігер
    Словенія
    Саудівська Аравія
    Ямайка
    Нігерія
    Угорщина
    Сирія
    Острів Святої Єлени
    Україна
    Сінгапур
    Південний Судан
    Фарерські Острови
    Таджикистан
    Південно-Африканська Республіка
    Фінляндія
    Таїланд
    Реюньйон
    Франція
    Тайвань
    Руанда
    Хорватія
    Туреччина
    Сан-Томе і Принсіпі
    Чехія
    Туркменістан
    Сейшельські Острови
    Чорногорія
    Узбекистан
    Сенегал
    Швейцарія
    Філіппіни
    Сомалі
    Швеція
    Шрі-Ланка
    Судан
    Шпіцберген та Ян-Маєн
    Японія
    Сьєрра-Леоне
    Танзанія
    Того
    Туніс
    Уганда
    Центральноафриканська Республіка
    Чад