Публікуйте свої продукти
Mixer continuous skylights
Poliform lucernari

Mixer continuous skylights

Continuous skylights for the creation of variable length and width rows, created by means of thermoforming at slabs. Its particular con guration allows for composition with standard measurement modules which together form the desired gap, with closure using suitably shaped end caps. Their particular shape makes them impact resistant (in polycarbonate versions), self-supporting and easy to assemble. Domes are always accompanied by standard fastening accessories and special seals. Thermal insulation and re resistance are given by the type of material with which they are constructed. Excellent insulation consists of the use of alvelar polycarbonate as the re reaction class according to EN13501-1 which does not go beyond declaration B S2 d0. The versions can be double or triple wall, in case of use of solid sheets, in combination with compact slabs and velarium alvelar polycarbonate or directly in the 16/20/25 mm thicknesses in a single special alvelar polycarbonate solution.
Специфікація
  • Continuous skylights for the creation of variable length and width rows, created by means of thermoforming flat slabs. Its particular configuration allows for composition with standard measurement modules which together form the desired gap, with closure using suitably shaped end caps. Their particular shape makes them impact resistant (in polycarbonate versions), self-supporting and easy to assemble. Domes are always accompanied by standard fastening accessories and special seals. Thermal insulation and fire resistance are given by the type of material with which they are constructed. Excellent insulation consists of the use of alvelar polycarbonate as the fire reaction class according to EN13501-1 which does not go beyond declaration B S2 d0. The versions can be double or triple wall, in case of use of solid sheets, in combination with compact slabs and velarium alvelar polycarbonate or directly in the 16/20/25 mm thicknesses in a single special alvelar polycarbonate solution.
Технічна специфікація
  • Унікальний номерMixer-lucernari-continui
  • Сімейство продуктівMixer
  • Група продуктівContinuous skylights
  • ТипObject (single object)
  • Дата публікації2019-06-20
  • Номер видання1
Пов'язані
  • Матеріал основнийPolycarbonate
  • Розроблено вІталія
  • Виготовлено вІталія
Класифікація
  • Категорія BIMobjectВікно - Skylights
  • Класифікація IFCWindow
  • Назва UNSPSCSkylights
  • Код UNSPSC301718
  • Код Uniclass 2015Ss_30_30_72_73
  • Опис Uniclass 2015Roof window systems
  • Код CSI MasterFormat 201408 60 00
  • Заголовок CSI MasterFormat 2014Roof Windows and Skylights
  • Номер OmniClass23-17 17 00
  • Заголовок OmniClassSkylights
  • Код CSI UniFormat IIB2020
  • Заголовок CSI UniFormat IIExterior Windows

Доступність регіону

Європа Азія Північна Америка Африка Південна Америка Океанія
Австрія
Азербайджан
Ангілья
Алжир
Аргентина
Австралія
Аландські Острови
Афганістан
Антигуа і Барбуда
Ангола
Болівія
Американське Самоа
Албанія
Бангладеш
Аруба
Бенін
Бразилія
Вануату
Андорра
Бахрейн
Багамські Острови
Ботсвана
Венесуела
Віддалені острови США
Бельгія
Британська територія в Індійському океані
Барбадос
Буркіна-Фасо
Гаяна
Гуам
Білорусь
Бруней
Беліз
Бурунді
Еквадор
Кірибаті
Болгарія
Бутан
Бермудські Острови
Габон
Колумбія
Маршаллові Острови
Боснія і Герцеговина
Вʼєтнам
Британські Віргінські острови
Гамбія
Парагвай
Мікронезія
Ватикан
Вірменія
Віргінські Острови (США)
Гана
Перу
Науру
Велика Британія
Гонконг
Гаїті
Гвінея
Суринам
Ніуе
Гернсі
Грузія
Гваделупа
Гвінея-Бісау
Уругвай
Нова Зеландія
Гібралтар
Ємен
Гватемала
Джибуті
Фолклендські Острови
Нова Каледонія
Греція
Ізраїль
Гондурас
Екваторіальна Гвінея
Французька Гвіана
Острів Норфолк
Данія
Індія
Гренада
Еритрея
Чилі
Острови Кука
Джерсі
Індонезія
Гренландія
Есватіні
Острови Піткерн
Естонія
Ірак
Домініка
Ефіопія
Палау
Ірландія
Іран
Домініканська Республіка
Єгипет
Папуа-Нова Гвінея
Ісландія
Йорданія
Кайманові Острови
Замбія
Північні Маріанські Острови
Іспанія
Казахстан
Канада
Західна Сахара
Самоа
Італія
Камбоджа
Карибські Нідерланди
Зімбабве
Соломонові Острови
Кіпр
Катар
Коста-Рика
Кабо-Верде
Тимор-Лешті
Латвія
Киргизстан
Куба
Камерун
Токелау
Литва
Китай
Кюрасао
Кенія
Тонга
Ліхтенштейн
Кокосові (Кілінг) Острови
Мартиніка
Комори
Тувалу
Люксембург
Кувейт
Мексика
Конго – Браззавіль
Уолліс і Футуна
Мальта
Лаос
Монтсеррат
Конго – Кіншаса
Фіджі
Молдова
Ліван
Нікарагуа
Кот-дʼІвуар
Французька Полінезія
Монако
Мʼянма (Бірма)
Острови Теркс і Кайкос
Лесото
Нідерланди
Макао
Панама
Ліберія
Німеччина
Малайзія
Пуерто-Рико
Лівія
Норвегія
Мальдіви
Сальвадор
Маврикій
Острів Мен
Монголія
Сен-Бартелемі
Мавританія
Північна Македонія
Непал
Сен-Мартен
Мадагаскар
Польща
Обʼєднані Арабські Емірати
Сен-Пʼєр і Мікелон
Майотта
Португалія
Оман
Сент-Вінсент і Гренадіни
Малаві
Росія
Острів Різдва
Сент-Кітс і Невіс
Малі
Румунія
Пакистан
Сент-Люсія
Марокко
Сан-Марино
Палестина
Сінт-Мартен
Мозамбік
Сербія
Південна Корея
Сполучені Штати
Намібія
Словаччина
Північна Корея
Тринідад і Тобаго
Нігер
Словенія
Саудівська Аравія
Ямайка
Нігерія
Угорщина
Сирія
Острів Святої Єлени
Україна
Сінгапур
Південний Судан
Фарерські Острови
Таджикистан
Південно-Африканська Республіка
Фінляндія
Таїланд
Реюньйон
Франція
Тайвань
Руанда
Хорватія
Туреччина
Сан-Томе і Принсіпі
Чехія
Туркменістан
Сейшельські Острови
Чорногорія
Узбекистан
Сенегал
Швейцарія
Філіппіни
Сомалі
Швеція
Шрі-Ланка
Судан
Шпіцберген та Ян-Маєн
Японія
Сьєрра-Леоне
Танзанія
Того
Туніс
Уганда
Центральноафриканська Республіка
Чад