Публікуйте свої продукти
Henkel Polybit Watertite WA16
Polybit

Henkel Polybit Watertite WA16

Watertite WA16 is a composite waterproofing membrane and tile finish system, specifically designed for water body structures which are continuously subjected to high water pressure together with cleaning and water purifying chemicals, as is the case of swimming pools.

Fields of application:

- Swimming pools

- Large tiles

- Heavy traffic areas

Специфікація
  • Characteristics:

    • Good flexibility
    • High chemical resistance
    • Good mechanical properties
    • Anti-fungal/ Anti-bacterial
    • Good adhesion to both porous and non-porous surfaces
    • Good mechanical properties
    • For ceramic tiles (glazed & terracotta), vitrified tiles, porcelain tiles, mosaic tiles and natural stones like granite, sandstone
    • Easy workability
    • Crack resistance
    • Smooth surface finish

    Components:

    1. Polyflex - A two component polymer mortar composite flexible water proofing slurry is applied at a minimum thickness of 2mm in two coats on the concrete surface to protect the underlying screed against moisture penetration.

    2. Watertite CL 252 - Non-woven sealing tape applied in all corners, joints, edges, floor drains and other penetrations.

    3. Ceresit CM17 - super flexible, high-performance polymer modified cementitious tile adhesive that is used for indoor and outdoor installation.

    4. Ceresit CE47 - a premium product for ceramic and floor tiles. This epoxy tile joint filler can be used as both an adhesive and grout and is suitable for wall and floor tiles. It’s easy to use and highly temperature resistant.

    System specification:

    - Mixed density, [g/cc]: 1.8±0.02 (ASTM D 1475)

    - Tensile strength, [N/mm2]: > 8 (ASTM D 412)

    - Elongation, [%]: > 50 (ASTM D 412)

    - Adhesion strength, [N/mm2]: > 0.5 (ASTM D 4541)

    - Crack bridging, [mm]: > 0.5 (ASTM C 836)

    - Hydrostatic pressure @ 5 bar: No leakage (BS EN 12390)

    - Hydrostatic negative pressure@ 3 bar: No leakage (BS EN 12390)

    - Toxicity: Non toxic (BS 6920 [WRAS])

    - Reaction to fire: Class A (ASTM E 84)

    - Abrasion resistance, [mg]: < 75 (ASTM D 4060)

    - VOC, [g/l]: < 50 (ASTM D 3960/D 236)

Технічна специфікація
  • Унікальний номерwatertite-wa-16
  • ТипObject (single object)
  • Дата публікації2023-12-18
  • Номер видання1
Пов'язані
  • Матеріал основнийCementitious
  • Матеріал допоміжнийEpoxy
  • Розроблено вОбʼєднані Арабські Емірати
  • Виготовлено вОбʼєднані Арабські Емірати
Класифікація
  • Категорія BIMobjectБудівельні матеріали - Waterproofing & Membranes
  • Класифікація IFCBuilding Element
  • Код Uniclass 2015Ss_32_80
  • Опис Uniclass 2015Waterproofing and tanking systems
  • Код CSI MasterFormat 201407 10 00
  • Заголовок CSI MasterFormat 2014Dampproofing and Waterproofing
  • Номер OmniClass23-13 25 17
  • Заголовок OmniClassWaterproofing
  • Код CSI UniFormat IIA20
  • Заголовок CSI UniFormat IIBASEMENT CONSTRUCTION

Доступність регіону

Азія
Обʼєднані Арабські Емірати