Публікуйте свої продукти
Extruded Aluminum Sight Screen - 4" Deep - Horizontal Airfoil Tube Blade - HT-401
Pottorff

Extruded Aluminum Sight Screen - 4" Deep - Horizontal Airfoil Tube Blade - HT-401

Extruded Aluminum Sight Screen
4" Deep - Horizontal Airfoil Tube Blade

The HT-401 equipment screen incorporates a horizontal step-blade to match common building cladding systems and screen equipment from keeps screen equipment from line of sight. The HT-401 is available in a wide variety of finishes including custom color matching.

Специфікація
  • Standard Construction

    Material: Mill finish 6063-T5 extruded aluminum.

    Frames: 4" x 1-1/2" x 0.081" thick (102 x 38 x 2) angle.

    Blades: 0.081" (2) thick airfoil tube style.

    Mullion: Concealed.

    Minimum Size: 12" x 12" (305 x 305)

    Maximum Size:
    Single Section: 60" x 144" (1524 x 3658) or 144" x 60" (3658 x 1524)
    Multiple Section: Unlimited


    Ratings

    Free Area: 9.6 ft2 (0.89 m2)

Технічна специфікація
  • Унікальний номерExtruded-Aluminum-Sight-Screen-4-Deep-Horizontal-Airfoil-Tube-Blade-HT-401
  • Сімейство продуктівArchitectural Products
  • Група продуктівEquipment Screens
  • ТипObject (single object)
  • Дата публікації2024-07-16
  • Номер видання1
Посилання
Класифікація
  • Категорія BIMobjectHVAC - Mechanical Ventilation
  • Код Uniclass 2015Ss_25_50_45_45
  • Опис Uniclass 2015Louvre screen systems