Публікуйте свої продукти
Vision H2O Packaged Heat Pump Air Conditioner​
Powrmatic

Vision H2O Packaged Heat Pump Air Conditioner​

The Powrmatic Vision H20 is a twin duct low level PTAC air conditioner & heat pump and removes the need for an outdoor unit and external holes/grilles saving you costs on installation and improving the aesthetic appearance of your building. The Vision H20 only requires its own cold water mains connection, and a waste water drain. The H20 can also connect to any existing chiller loop or or condenser.

The Powrmatic Vision H20 heat pump air conditioner has a smooth, polished white PPC finish allows the unit to fully complement any room decor and design.Its the perfect hotel air conditioning solution.

  Product Benefits

  • Superslim Design
  • Hotel Air Conditioning Solution
  • No External Condenser Required
  • Packaged Heat Pump Air Conditioner
  • WiFi Control / Touch Screen / Remote Control
  • Low Running Noise Level
  • Energy Efficient
  • Quick Installation
  • Simply & Easy Installation

    The new Powrmatic Vision H20 range is a twin duct low level PTAC air conditioner & heat pump and removes the need for an outdoor unit saving you costs on installation and improving the aesthetic appearance of your building. To assist hoteliers with air conditioning control, Powrmatic have introduced WiFi Control which lets you control multiple units from your smart-phone device or tablet via your local WiFi network. The Vision inverter model has a impressive 27dB(A) and with a depth of just 17cm.Available in either horizontal or vertical, the Vision range can be integrated seamlessly into any room with minimal disruption.  

The Vision H20 is the pefect hotel air conditioning solution and can be installed in under 4 hours which eliminates any downtime to any room during installation. The Vision can be retrofitted into many applications where there is a current A/C system. With no requirement for an external condenser, and extensive pipework, upgrading an existing split air conditioning system is simple.  

Each Vision H20 hotel air conditioning packaged heat pump air conditioner model has the ability to heat and cool your building from -6°c to 31°c.

Each Vision H20 packaged heat pump air conditioner unit benefits from simple installation that requires no down-time or loss of revenue for building owners whilst also reducing the re-decoration costs after the use of cable runs and external condensers after the installation. With no F-Gas certificate requirement this significantly reduces the overall installations costs.


Специфікація
  • Vision H20 Packaged Heat Pump Air Conditioner Specification:

    Cooling Capacity (kW) - 2.65

    Cooling Capacity - Dual Max /Min (kW) - 3.6 / 1.3

    Heating Capacity (kW) - 3.17

    Heating Capacity - Dual Max /Min (kW) - 3.84 / 1.38

    Power Input in Cooling (W) - 680

    Power Input in Heating (W) - 772

    Water Flow Rate (Mains Cold Water (L/h) -  149

    Dehumidification Capacity - 1.1

    Power Supply Voltage (V-F-Hz) -  230/1/50

    EER (W/W)- 3.89

    COP (W/W) - 4.10

    Energy Efficiency When Cooling - A++

    Energy Efficiency When Heating - A++

    Dimensions )WxHxD) - 1010 x 549 x 165

    Weight (Kg) - 49.5

    Noise Level (Min/Max) dB(A) - 27/41

    Wall Hole Diameter / Condensate Drain (mm)- 162 /14

    Refrigerant Gas - R410A

Технічна специфікація
  • Унікальний номерH2O
  • Сімейство продуктівAir Conditioner
  • Група продуктівVision
  • ТипObject (single object)
  • Дата публікації2019-08-08
  • Номер видання1
  • Висота (мм)549
  • Ширина (мм)1010
  • Глибина (мм)165
Пов'язані
  • Матеріал основнийMetal
  • Матеріал допоміжнийMetal
  • Розроблено вUnited Kingdom
  • Виготовлено вUnited Kingdom
  • Вага нетто (кг)49.5
Класифікація
  • Категорія BIMobjectHVAC - Кондиціонер
  • Класифікація IFCAir Terminal
  • Назва UNSPSCAir conditioners
  • Код UNSPSC40101701
  • Код Uniclass 2015EF_65_80
  • Опис Uniclass 2015Air conditioning
  • Код CSI MasterFormat 201423 00 00
  • Заголовок CSI MasterFormat 2014Heating, Ventilating, and Air Conditioning (HVAC)
  • Номер OmniClass23-33 39 11
  • Заголовок OmniClassAir Conditioners

Доступність регіону

Європа
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Бібліотека продуктів BIMobject

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit