Публікуйте свої продукти
Opensky Access AOV
Opensky Access AOV
Opensky Access AOV
Opensky Access AOV
Opensky Access AOV
Opensky Access AOV
Opensky Access AOV
    Powrmatic

    Opensky Access AOV

    Roof Access AOV Smoke & Natural Ventilator

    Powrmatic's Roof Access AOV Smoke and Natural Ventilator offers a great solution for buildings requiring efficient smoke ventilation and roof access. This innovative system meets industry standards and regulations while providing a range of features and benefits, including its compatibility with roof ladders to allow for convenient and safe maintenance and access to the roof space. The Access provides either 1m2 or 1.5m2 minimum free area in accordance with Approved Document B Appendix C. It is manufactured under the ISO 9001 quality and ISO 14001 environmental management standards. Its polycarbonate flap option allows the entry of natural daylight, and its wide opening angle, certified performance, and high thermal performance make it an ideal choice for promoting natural ventilation while ensuring safety compliance. Choose Powrmatic's Roof Access AOV Smoke and Natural Ventilator to improve building safety, comfort, and maintenance.

    Специфікація
    • Smoke Vent & Access Hatch - Promotes natural ventilation in buildings while enhancing safety by providing smoke extraction during fire incidents

      Product Name: Opensky Access

      Tested to: EN12101:2

      Compatibility: Designed for use in smoke ventilation systems and providing access to the roof space

      Materials: High-quality materials to ensure durability and long-lasting performance

      Actuator Type: Offset actuator mechanism for smooth and efficient operation

      Safety Features: Equipped with safety features such as a smoke sensor and automatic release function

      Compliance: Complies with relevant industry standards and regulations for smoke ventilation and access hatches

      Dimensions: Please refer to the specific product page for accurate dimensions

      Installation: Installation instructions and mounting hardware provided for easy installation

      Warranty: Manufacturer's warranty ensuring peace of mind and product support

      Construction: Made from high-quality materials, ensuring reliability and durability

      Performance: Wide-opening angle, certified performance, and high thermal performance for effective ventilation and energy efficiency

      Flap Option: Polycarbonate flap option allows for the entry of natural daylight:

      AOV Specification (EN12101:2)

      • Reliability: RE 50 (1,000 cycles)
      • Wind load: 1500 N/m2
      • Snow load: 250 N/m²
      • Resistant to heat: B 300
      • Low temperature class: T(-5)
      • U value:
        • Up to a maximum of 1.3 W/m²K (aluminium lid version)
        • 2.4 W/m²K (polycarbonate lid version)
      • Watertightness: rain defence tested to 75m/hr @ 13 m/sec
      • Air permeability: Class 2/3 (depending on unit specification) to BS EN 12207:2000
      • Sound insulation: 29 dB R’w
    Технічна специфікація
    • Унікальний номерopensky-access-aov
    • Сімейство продуктівSmoke Ventilation
    • Група продуктівAccess Roof
    • Дата публікації2023-11-29
    • Номер видання1
    Класифікація
    • Категорія BIMobjectHVAC - Mechanical Ventilation

    Схожі продукти