Публікуйте свої продукти
Opensky Wall AOV
Opensky Wall AOV
Opensky Wall AOV
Opensky Wall AOV
Opensky Wall AOV
Opensky Wall AOV
Opensky Wall AOV
Opensky Wall AOV
Opensky Wall AOV
Opensky Wall AOV
    Powrmatic

    Opensky Wall AOV

    AOV Wall Opensky Louvered Smoke Ventilator & Natural Ventilator

    Introducing the Powrmatic Wall OpenSky Smoke and Natural Ventilator - the ultimate solution for superior ventilation and smoke control in commercial and industrial spaces. This smoke ventilation system combines innovative technology with sleek design to provide efficient and effective airflow management.

    Each Wall OpenSky can be manufactured bespoke for project requirements ranging in size, performance, and construction. Each Wall OpenSky can made to fit existing building apertures or be manufactured to suit the proposed apertures for your project.

    The Powrmatic Wall OpenSky offers outstanding performance in terms of geometric-free areas, aerodynamic-free areas, and compliance with Approved Document B regulations, ensuring optimum airflow management.

    • GEOMETRIC FREE AREA RANGE 0.28m² TO 6,28m²
    • AERODYNAMIC FREE AREA RANGE = 0.23m² TO 4.3m²
    • FREE AREA to Approved Document B RANGE = 0.3m² TO 5.63m²
    • SIZES RANGING FROM 500mm to 2000m in width to 870mm to 3470mm in height

    Installation is a breeze, as the Wall OpenSky is suitable for mounting into any wall or glazed construction. It can be easily fixed directly into the wall fabric or provided with glazing adaptors, rear fixing flanges, or front fixing flanges, offering flexibility to meet your specific requirements.

    The Powrmatic Wall OpenSky is rigorously tested and certified to comply with BS-EN12102: Part 2:2003 standards for building smoke ventilation. Whether you need reliable smoke extraction during fire incidents or seek to create a comfortable and healthy indoor environment, our ventilator ensures exceptional performance and provides peace of mind.

    Специфікація
      • WALL OPEN SKY VENT
      • DRIVE OPEN / DRIVE CLOSED
      • SIZES RANGING FROM 500mm to 2000m in width to 870mm to 3470mm in height
      • GLAZING, REAR AND FRONT FIXING FLANGES
      • 24V dc, 0.8A, POLARITY REVERSAL
      • THIS VENT HAS BEEN TESTED TO BS EN 12101 Pt 2
      • MILL FINISH INSULATED ALUMINIUM BLADES, SINGLE SKIN BODY
      • GEOMETRIC FREE AREA RANGE 0.28m² TO 6,28m²
      • AERODYNAMIC FREE AREA RANGE = 0.23m² TO 4.3m²
      • FREE AREA to Approved Document B RANGE = 0.3m² TO 5.63m²
    Технічна специфікація
    • Унікальний номерopensky-wall-aov
    • Сімейство продуктівSmoke Ventilation
    • Група продуктівOpensky
    • Дата публікації2024-01-23
    • Номер видання1
    Класифікація
    • Категорія BIMobjectHVAC - Mechanical Ventilation

    Схожі продукти